Product Number: 9986

Lead Wire, #28 Str TC, PVC Ins, AWM 1061

Low Temp Plastic Lead Wire, 28AWG (7x36) Tinned Copper, PVC Insulation, AWM 1061 CSA AWM 300V 80C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

inter-connection circuits, internal wiring of computer and electronic equipments

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 28 7x36 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
PVC - Polyvinyl Chloride 0.01 in (0.25 mm) 0.035 in (0.89 mm)

Overall Cable Diameter (Nominal)

0.035 in (0.89 mm)

Electricals

Nom. Conductor DCR Max. Conductor DCR
6.6 Ohm/1000ft
6.6 Ohm/1000ft (22 Ohm/km)
6.6 Ohm/1000ft (22 Ohm/km)

Nom Outer Shield DCR@Cond DCR1-cnv

6.6 Ohm/km (2.0 Ohm/1000ft)

Unbalanced Crosstalk

Typical Unbalanced FEXT %
6.7 MHz
6.6 MHz

High Frequency (Nominal/Typical)

Nom. Insertion Loss (Attenuation)
6.7 dB/100m
6.7 dB/100m

Voltage

UL Voltage Rating
300 V RMS

Temperature

UL Temperature Operating
80°C -20°C To +80°C

Bend Radius

Stationary Min. Installation Min.
0.14 in (3.6 mm) 0.14 in (3.6 mm)

Max. Pull Tension

2.1 lbs (0.95 kg)

Bulk Cable Weight

1 lbs/1000ft

Sustainability

CA Prop 65

Flammability / Reaction to Fire

VW-1

AWM Compliance

AWM 1061, CSA AWM I A/B

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.474 Revision Date: 09-07-2025

Footnote

P - STRIPE COLORS ON STOCK SOLID COLORS. STRIPING ADDER OF $8.00/M= FOR 1 OR 2 STRIPES. 10,000' MINIMUM ORDER FOR COLOR COMBINATION. PUT-UP WILL BE SUBJECT TO TWO PIECES (+ OR -) 10% PER SPOOL, WITH A MINIMUM LENGTH OF 100'.

Update and Revision

Revision Number: 0.474 Revision Date: 09-07-2025

Footnote

P - STRIPE COLORS ON STOCK SOLID COLORS. STRIPING ADDER OF $8.00/M= FOR 1 OR 2 STRIPES. 10,000' MINIMUM ORDER FOR COLOR COMBINATION. PUT-UP WILL BE SUBJECT TO TWO PIECES (+ OR -) 10% PER SPOOL, WITH A MINIMUM LENGTH OF 100'.


Part Numbers

Item # Color Putup Type Length UPC Footnote
9986 010100 Black Reel 100 ft 612825267454
9986 0101000 Black Reel 1,000 ft 612825267461 P
9986 0131000 Blue, Dark Reel 1,000 ft 612825267478 P
9986 0011000 Brown Reel 1,000 ft 612825267348 P
9986 0081000 Gray Reel 1,000 ft 612825267423 P
9986 0051000 Green, Dark Reel 1,000 ft 612825267409 P
9986 003100 Orange Reel 100 ft 612825267379
9986 0031000 Orange Reel 1,000 ft 612825267386 P
9986 002100 Red Reel 100 ft 612825267355
9986 0021000 Red Reel 1,000 ft 612825267362 P
9986 0071000 Violet Reel 1,000 ft 612825267416 P
9986 009100 White Reel 100 ft 612825267430
9986 0091000 White Reel 1,000 ft 612825267447 P
9986 0041000 Yellow Reel 1,000 ft 612825267393 P