Product Number: BE41508

Lead Wire, #8 Str BC, PVC Ins, AWM 1017

UL AWM ST1017 VW1 8AWG/168X30B CSA TEW FT1

  • Availability:
    EMEA
  • Status:
    Active

Specifications

Suitable Applications

UL Appliance Wiring Material Subject 758 Style 1017, 80C, 600 Vac.; CSA Type TEW, FT1

Conductor

Size Stranding Material
8 Stranded BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
PVC - Polyvinyl Chloride 1.14 mm (0.0449 in) 6.7 mm (0.26 in)

Electricals

Max. Conductor DCR
2.06 Ohm/km

Voltage

UL Voltage Rating
600 V

Temperature

UL Temperature
80°C

Environmental Suitability

Indoor

Flammability / Reaction to Fire

VW-1

AWM Compliance

AWM 1017

CEC / C(UL) Compliance

TEW

Military Compliance

N/A

European Directive Compliance

EU CE Mark

Update and Revision

Revision Number: 0.169 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.169 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length EAN
BE41508.00300 Black Reel 300 m 8719605026170
BE41508.001500 Black Reel 1,500 m 8719605026163
BE41508.05300 Blue Reel 300 m 8719605026279
BE41508.051500 Blue Reel 1,500 m 8719605026262
BE41508.031500 Brown Reel 1,500 m 8719605026224
BE41508.04300 Red Reel 300 m 8719605026255
BE41508.041500 Red Reel 1,500 m 8719605026248
BE41508.02300 Violet Reel 300 m 8719605026217
BE41508.021500 Violet Reel 1,500 m 8719605026200
BE41508.01300 Yellow, Green Ring Reel 300 m 8719605026194
BE41508.011500 Yellow, Green Ring Reel 1,500 m 8719605026187