Product Number: HKX46

MachFlex™ ONE 475 2X, 1 C 6 mm² Str BC, XLPO Ins

MachFlex™ ONE 475 2X, 1 Conductor 6 mm² Stranded Bare Copper, XLPO Insulation

  • Availability:
    Asia Pacific
  • Global inventory:
    Available

Specifications

Suitable Applications

Designed for applications which Laying in tubes, exposed or buried in plaster, and in closed installation ducts. Suitable for assembling cable harnesses and wiring during switch cabinet installation. These are highly durable & ruggedized cables meeting high flame retardant rating and low smoke and toxicity density.

Conductor

Element Size Stranding Material
Conductor(s) 6 mm² Class 5 BC - Bare Copper

Insulation

Material Nom. Insulation Diameter
XLPO - Crosslink Polyolefin 4.9 mm (0.19 in)

Voltage

UL Voltage Rating Voltage Rating
600 V 450 / 750 V (IEC)

Temperature

Operating Installation
IEC / EN: -35°C to +90°C, UL: -20°C to +105°C (Occasional movement) IEC / EN: -55°C to +90°C, UL: -30°C to +105°C (Fixed installation)

Bend Radius

Installation Min. Flexing Min.
19.6 mm (0.772 in) 39.2 mm (1.54 in)

Bulk Cable Weight

71 kg/km (48 lbs/1000ft)

Environmental Suitability

Oil Resistance - EN 50290-2-22 (TM54), Oil Resistance

Flammability / Reaction to Fire

IEC 60332-1-2, IEC 60332-3-22, DIN VDE 0482‐332‐1‐2

AWM Compliance

AWM 10369

ISO/IEC Compliance

IEC 60228

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)

Other Standard Compliance(s)

HD 22.9, UL 758, UL 1581, EN 50290-2-26, H07Z-K, BS 6360

Notes

Smoke Density : IEC 61034, ASTM E-662, Halogen Content : IEC 60754-1, Acid Gas Emission : IEC 60754-2 General Reference Standards : DIN VDE 0295, DIN VDE 0207-363-5, EN 50525-3-41, VDE 0282-9

Update and Revision

Revision Number: 0.36 Revision Date: 09-12-2024

Update and Revision

Revision Number: 0.36 Revision Date: 09-12-2024

Part Numbers

Item # Color Length
HKX46 010100M Black 100 m
HKX46 010200M Black 200 m
HKX46 010300M Black 300 m
HKX46 008100M Gray 100 m
HKX46 008200M Gray 200 m
HKX46 008300M Gray 300 m
HKX46 189100M Yellow/Green 100 m
HKX46 189200M Yellow/Green 200 m
HKX46 189300M Yellow/Green 300 m