Product Number: RTA1C1.5

RailTuff™ Thin wall cable 300V 1 C 1.5 mm² Str TC, XLPO Ins

RailTuff™ Thin wall cable 300V 1 Core 1.5 mm² Stranded Tinned Copper, XLPO Insulation

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Applicable for fixed or moderate flexing wiring inside Railway Rolling Stock like High-Speed Trains (CRH, Shinkansen, ICE, TGV), Metro, locomotives, and trolley buses, etc

Conductor

Size Stranding Material
1.5 mm² 37x0.23 mm TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
XLP, XLPO, XLPE 0.35 mm (0.014 in) 2.25 mm (0.0886 in) White#1

Insulation Table Notes

D.C. stability at 300Vdc in 3% NaCl solution at (85±2)°C for 240h : No breakdown

Overall Cable Diameter (Nominal)

1.77 ± 0.05 mm

Voltage

Breakdown Voltage
2.5kVac/5min

Temperature

Operating
-40°C to +120°C

Bend Radius

Stationary Min. Installation Min.
7 mm (0.28 in) 5 mm (0.20 in)

Bulk Cable Weight

16.9 kg/km (11.4 lbs/1000ft)

Flammability / Reaction to Fire

IEC 60332-1-2, EN 50305

European Halogen Free Standards

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

Update and Revision

Revision Number: 0.33 Revision Date: 07-04-2024

Update and Revision

Revision Number: 0.33 Revision Date: 07-04-2024