Product Number: RTB1C1

RailTuff™ Thin wall cable 300V 1 C 1.0 mm² TC, XLPO Ins, TCBS, XLPO Outer Jkt

RailTuff™ Thin wall cable 300V 1 Core 1.0 mm² Tinned Copper, XLPO Insulation, Tinned Copper Braid Shield, XLPO Outer Jacket

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Applicable for fixed or moderate flexing wiring inside Railway Rolling Stock like High-Speed Trains (CRH, Shinkansen, ICE, TGV), Metro, locomotives, and trolley buses, etc

Conductor

Size Material
1 mm² TC - Tinned Copper

Insulation

Material Nom. Insulation Diameter Color Code
XLP, XLPO, XLPE 1.77 mm (0.0697 in) White#1

Outer Shield

Shield Type Material
Braid Tinned Copper (TC)

Outer Jacket

Material Nom. Diameter
XLP, XLPO, XLPE 3.00 mm (0.118 in)

Overall Cable Diameter (Nominal)

3 ± 0.15 mm

Temperature

Operating
-40°C to +90°C

Bend Radius

Stationary Min. Installation Min.
30 mm (1.2 in) 30 mm (1.2 in)

Bulk Cable Weight

20.7 kg/km (13.9 lbs/1000ft)

Environmental Suitability

Indoor, Outdoor, Non-Halogenated

Flammability / Reaction to Fire

IEC 60332-1-2, IEC 60332-2-25, EN 50305

European Halogen Free Standards

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

Notes

EMEA PN: RTB1C100;

Update and Revision

Revision Number: 0.37 Revision Date: 07-15-2024

Update and Revision

Revision Number: 0.37 Revision Date: 07-15-2024