Product Number: 8102NH

RS232/422 Low Cap, #24-2pr, FPO, O/A Foil+Braid, LSZH Jkt, Dca, 100Ω

2-Pair, 24 AWG stranded (7x32) TC conductors, Datalene® insulation, twisted pairs, overall Beldfoil® (100% coverage) + TC braid shield (65% coverage), 24 AWG stranded TC drain wire, LSZH jacket, Flame resistance IEC 60332-3-24 cat.C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

RS-232 extended distance applications; rs-422 applications; computer communications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring

Conductor

AWG Stranding Material No. of Pairs
24 7x32 TC - Tinned Copper 2

Conductor Count

4

Insulation

Material Material Trade Name Nominal Diameter Diameter +/- Tolerance
PE - Polyethylene (Foam) Datalene® 1.24 mm 0.06 mm

Color Chart

Number Color
Pair 1 White & Blue; Blue & White
Pair 2 White & Orange; Orange & White

Outer Shield

Type Layer Material Material Trade Name Thickness of Foil Drainwire Material Drainwire AWG Min. Coverage [%]
Tape 1 Bi-Laminate (Alum+Poly) Beldfoil® (Z-Fold®) 9 / 12 µm TC - Tinned Copper 24
Braid 2 Tinned Copper (TC) 65%

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
LSZH - Low Smoke Zero Halogen (Flame Retardant) 6.9 mm 0.8 mm

Table Notes

UV stabilised

Cabling

Description Filler
2 fillers and 2 pairs twisted to cable core Polypropylene

Conductor DCR

Nominal Conductor DCR Nominal Outer Shield DCR
78.7 Ohm/km 13 Ohm/km

Capacitance

Max. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Other Conductor to Shield Nom. Capacitance Conductor to Shield
45.9 pF/m 41 pF/m 72.2 pF/m 72.2 pF/m

Inductance

Nominal Pair Inductance
0.75 µH/m

Impedance

Nominal Characteristic Impedance
100 Ohm

Current

Element Max. Recommended Current [A]
Conductor(s) 1.8 Amps per Conductor

Voltage

UL Voltage Rating Voltage Rating [V]
AWM 2919: 30 V 300 V type CM V

Table Notes

Type CM

Installation Temperature Range

-15°C To +80°C

Storage Temperature Range

-45°C To +80°C

Operating Temperature Range

-15°C To +80°C

Operating Temp Range (Flexible Install)

-15°C To +80°C

Operating Temp Range (Fixed Install)

-45°C To +80°C

Oil Resistance

IEC 60811-404

Max. Pull Tension

120 N

Min Bend Radius (W/o Pulling Strength)

34.5 mm

Min. Bend Radius During Installation

69 mm

Min Setting Radius

69 mm

UL AWM Style Compliance

AWM 2919 (30 V RMS)

CPR Euroclass

Dca-s1,d1,a1

CENELEC Compliance

EN 50290-2-20

Environmental Space

Indoor - Euroclass Dca

IEC Flammability

IEC 60332-1-2, IEC 60332-3-24

IEC 60754-1 - Halogen Amount

Zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

IEC 61034-2 - Smoke Density Min. Transmittance

60%

UL voltage rating

30 V RMS (UL AWM Style 2919)

Update and Revision

Revision Number: 0.237 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.237 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length EAN
8102NH.00305 Gray Reel 305 m 8719605017710