Product Number: 82489

Electronic, 4 C #18 Str TC, FEP Ins, PVC Jkt, CMP

Electronic Cable, 4 Conductor 18AWG (19x30) Tinned Copper, FEP Insulation, PVC Outer Jacket, CMP

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

indoor plenum applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 18 AWG 19x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) FEP - Fluorinated Ethylene Propylene 0.007 in (0.18 mm) 0.057 in (1.4 mm) Black, Red, White, Green

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.177 in (4.50 mm)

Overall Cable Diameter (Nominal)

0.177 in (4.50 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Conductor(s) 6.92 Ohm/1000ft 21 pF/ft (69 pF/m) 5 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V (CMP), 150 V (CL3P)

Temperature

UL Temperature Operating
75°C 0°C to +75°C

Bend Radius

Stationary Min. Installation Min.
1.77 in (45.0 mm) 1.77 in (45.0 mm)

Max. Pull Tension

98.8 lbs (44.8 kg)

Bulk Cable Weight

29 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

NFPA 262, UL 910 (Plenum)

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 725, Article 800

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

8489

Update and Revision

Revision Number: 0.518 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.518 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
82489 8771000 Natural Reel 1,000 ft 612825197140 C
82489 877U1000 Natural UnReel 1,000 ft 612825197133