Product Number: 83305E

Electronic, 1 C #22 Str SPC, TFE Ins, OA SPC Brd, TFE Tape Jkt, MIL-W-16878/4 (Type E)

High Temperature Electronic, 1 Conductor 22AWG (19x34) Silver Plated Copper, TFE Insulation, Overall Silver Plated Copper Braid(85%) Shield, TFE Tape Outer Jacket, MIL-W-16878/4 (Type E)

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

MIL-W-16878/4 (Type E) Spec; Extreme High/Low Temperature Environments; up to 600V analog signals & voltage control

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 22 AWG 19x34 SC - Silvered Copper

Insulation

Element Material Nom. Thickness Color Code
Conductor(s) PTFE - Polytetrafluoroethylene 0.010 in (0.25 mm) White

Outer Shield

Shield Type Material Coverage
Braid Silvered Copper (SC) 85%

Outer Jacket

Material Nom. Thickness Nom. Diameter
PTFE - Polytetrafluoroethylene 0.010 in (0.25 mm) 0.091 in (2.3 mm)

Overall Cable Diameter (Nominal)

0.091 in (2.3 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Shield Max. Current
Conductor(s) 14.3 Ohm/1000ft (46.9 Ohm/km) 57.9 pF/ft (190 pF/m) 5 Amps per conductor at 25°C

Voltage

Voltage Rating
600 V

Temperature

Operating
-65°C to +200°C

Max. Pull Tension

22.3 lbs (10.1 kg)

Bulk Cable Weight

9 lbs/1000ft (13 kg/km)

Sustainability

CA Prop 65

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEMA Compliance

NEMA HP3

Military Compliance

MIL-W-16878/4 (Type E except stranding), (insulated conductors)

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Teflon« is a registered trademark of E. I. duPont de Nemours and Co. used under license by Belden, Inc.

Update and Revision

Revision Number: 0.377 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.377 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
83305E 009100 White Reel 100 ft 612825203865 E
83305E 0091000 White Reel 1,000 ft 612825203872 E