Product Number: 83322E
Electronic, 2 C #16 Str SPC, TFE Ins, OA SPC Brd, TFE Tape Jkt, MIL-W-16878/4 (Type E)
High Temperature Electronic, 2 Conductor 16AWG (19x29) Silver Plated Copper, TFE Insulation, Overall Silver Plated Copper Braid(85%) Shield, TFE Tape Outer Jacket, MIL-W-16878/4 (Type E)
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
MIL-W-16878/4 (Type E) Spec; Extreme High/Low Temperature Environments; up to 600V analog signals & voltage control |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 2 | 16 AWG | 19x29 | SC - Silvered Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | PTFE - Polytetrafluoroethylene | 0.011 in (0.28 mm) | 0.077 in (2.0 mm) | White, Black |
Outer Shield
Shield Type | Material | Coverage |
---|---|---|
Braid | Silvered Copper (SC) | 85% |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PTFE - Polytetrafluoroethylene | 0.011 in (0.28 mm) | 0.197 in (5.00 mm) |
Overall Cable Diameter (Nominal) |
0.197 in (5.00 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
---|---|---|---|---|
Conductor(s) | 4.4 Ohm/1000ft | 36 pF/ft (120 pF/m) | 60 pF/ft (200 pF/m) | 11 Amps per conductor @ 25°C |
Voltage
Voltage Rating |
---|
600 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
200°C | -65°C to +200°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
1.97 in (50.0 mm) | 1.97 in (50.0 mm) |
Max. Pull Tension |
95.5 lbs (43.3 kg) |
---|---|
Bulk Cable Weight |
33 lbs/1000ft |
Standards and Compliance
Sustainability |
CA Prop 65 |
---|---|
CPR Compliance |
CPR Euroclass: Eca |
NEMA Compliance |
NEMA HP3 |
Military Compliance |
MIL-W-16878/4 (Type E except stranding), (insulated conductors) |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Product Notes
Notes |
Teflon® is a registered trademark of E. I. duPont de Nemours and Co. used under license by Belden, Inc. |
---|
History
Update and Revision |
Revision Number: 0.535 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.535 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
83322E 009100 | White | Reel | 100 ft | 612825204084 | E |
83322E 009500 | White | Reel | 500 ft | 612825204107 | E |
83322E 0091000 | White | Reel | 1,000 ft | 612825204091 | E |