Product Number: 83715
Electronic, 15 C #16 Str TC, FEP Ins, OS+TC Brd, FEP Jkt, CMP
High Temperature Electronic, 15 Conductor 16AWG (19x29) Tinned Copper, FEP Insulation, Overall Beldfoil®+Tinned Copper Braid(85%) Shield, FEP Outer Jacket, CMP
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
extreme high/low temperature environments; chemical resistant; outdoor and burial applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 15 | 16 AWG | 19x29 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | FEP - Fluorinated Ethylene Propylene | 0.007 in (0.18 mm) | 0.069 in (1.8 mm) | Black, White, Red, Green, Orange, Blue, White/Black Stripe, Red/Black Stripe, Green/Black Stripe, Orange/Black Stripe, Blue/Black Stripe, Black/White Stripe, Red/White Stripe, Green/White Stripe, Blue/White Stripe |
Outer Shield
Shield Type | Material | Coverage |
---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% |
Braid | Tinned Copper (TC) | 85% |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
FEP - Fluorinated Ethylene Propylene | 0.025 in (0.64 mm) | 0.429 in (10.9 mm) |
Overall Cable Diameter (Nominal) |
0.429 in (10.9 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
---|---|---|---|---|
Conductor(s) | 4.43 Ohm/1000ft | 35 pF/ft (110 pF/m) | 63 pF/ft (210 pF/m) | 4.5 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
150°C | -70°C to +200°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
4.2 in (110 mm) | 4.2 in (110 mm) |
Max. Pull Tension |
674 lbs (306 kg) |
---|---|
Bulk Cable Weight |
181 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor, Outdoor, Oil Resistance, Burial |
---|---|
Flammability / Reaction to Fire |
NFPA 262 (UL 910), FT6 |
NEC / UL Compliance |
Article 800, CMP |
CEC / C(UL) Compliance |
CMP |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Product Notes
Notes |
Gas Resistant |
---|
History
Update and Revision |
Revision Number: 0.502 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.502 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
83715 0021000 | Red | Reel | 1,000 ft | 612825205623 | C |