Product Number: 8456

Electronic, 10 C #22 Str TC, PVC Ins, PVC Jkt, CMG

Electronic, 10 Conductor 22AWG (7x30) Tinned Copper, PVC Insulation, PVC Outer Jacket, CMG

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 10 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.011 in (0.28 mm) 0.050 in (1.3 mm) Black, White, Red, Green, Brown, Blue, Orange, Yellow, Purple, Gray

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.032 in (0.81 mm) 0.264 in (6.71 mm)

Overall Cable Diameter (Nominal)

0.264 in (6.71 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Conductor(s) 18 Ohm/1000ft 34 pF/ft (110 pF/m) 4.2 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
150 V (CMG), 150 V (UL AWM 2576)

Temperature

UL Temperature Operating
80°C -20°C to +80°C

Bend Radius

Stationary Min. Installation Min.
2.6 in (66 mm) 2.6 in (66 mm)

Max. Pull Tension

91 lbs (41 kg)

Bulk Cable Weight

41 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL 1685 FT4 Loading, FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMG

AWM Compliance

AWM 2576

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.512 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.512 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
8456 060100 Chrome Reel 100 ft 612825207931
8456 060500 Chrome Reel 500 ft 612825207955
8456 060U500 Chrome UnReel 500 ft 612825207924
8456 0601000 Chrome Reel 1,000 ft 612825207948 C
8456 060U1000 Chrome UnReel 1,000 ft 612825207917
8456 0605000 Chrome Reel 5,000 ft 612825207962