Product Number: 8457MN

SpaceMaker™, 12 C #22 Str TC, PO Ins, PVC Jkt, AWM 2937

SpaceMaker™, 12 Conductor 22AWG (19x34) Tinned Copper, PO Insulation, PVC Outer Jacket, AWM 2937

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 12 22 AWG 19x34 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.010 in (0.25 mm) 0.050 in (1.3 mm) Black, White, Red, Green, Brown, Blue, Orange, Yellow, Purple, Gray, Pink, Tan

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.016 in (0.41 mm) 0.240 in

Overall Cable Diameter (Nominal)

0.240 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Characteristic Impedence Nom. Inductance Max. Current
18.1 Ohm/1000ft 16.6 pF/ft (54.5 pF/m) 51 Ohm 0.031 µH/ft (0.10 µH/m) 2.03 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
80°C -20°C To +80°C

Bend Radius

Stationary Min. Installation Min.
0.960 in (24.4 mm) 0.960 in

Max. Pull Tension

114 lbs (51.7 kg)

Bulk Cable Weight

41 lbs/1000ft

Environmental Suitability

Indoor

AWM Compliance

AWM 2937

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.202 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.202 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length UPC
8457MN 006100 Blue, Light Reel 100 ft 612825389828
8457MN 0061000 Blue, Light Reel 1,000 ft 612825389859
8457MN 008100 Gray Reel 100 ft 612825389835
8457MN 0081000 Gray Reel 1,000 ft 612825389866
8457MN 004100 Yellow Reel 100 ft 612825389811
8457MN 0041000 Yellow Reel 1,000 ft 612825389842