Product Number: 8463MN

SpaceMaker™, 3 C #18 Str TC, PO Ins, PVC Jkt, AWM 2937

SpaceMaker™, 3 Conductor 18AWG (41x34) Tinned Copper, PO Insulation, PVC Outer Jacket, AWM 2937

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 18 AWG 41x34 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.010 in (0.25 mm) 0.067 in (1.7 mm) Black, White, Red

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.016 in (0.41 mm) 0.176 in

Overall Cable Diameter (Nominal)

0.176 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Characteristic Impedence Max. Current
7.06 Ohm/1000ft 14.8 pF/ft (48.6 pF/m) 39 Ohm 5 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
80°C -20°C To +80°C

Bend Radius

Stationary Min. Installation Min.
0.700 in (17.8 mm) 0.700 in

Max. Pull Tension

61.5 lbs (27.9 kg)

Bulk Cable Weight

22 lbs/1000ft

Environmental Suitability

Indoor

AWM Compliance

AWM 2937

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.289 Revision Date: 05-05-2023

Update and Revision

Revision Number: 0.289 Revision Date: 05-05-2023

Part Numbers

Item # Color UPC
8463MN 006100 Blue, Light 612825390992
8463MN 0061000 Blue, Light 612825391029
8463MN 008100 Gray 612825391005
8463MN 0081000 Gray 612825391036
8463MN 004100 Yellow 612825390985
8463MN 0041000 Yellow 612825391012