Product Number: 8623

Electronic, 15 C #16 Str TC, PVC Ins, PVC Jkt

Electronic, 15 Conductor 16AWG (19x29) Tinned Copper, PVC Insulation, PVC Outer Jacket

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

up to 600V analog signals ; up to 600V control ; line level audio; voice communications; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 15 16 AWG 19x29 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.031 in (0.79 mm) 0.121 in (3.07 mm) Black, White, Red, Green, Orange, Blue, White/Black Stripe, Red/Black Stripe, Green/Black Stripe, Orange/Black Stripe, Blue/Black Stripe, Black/White Stripe, Red/White Stripe, Green/White Stripe, Blue/White Stripe

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
PP - Polypropylene Tape PVC - Polyvinyl Chloride 0.060 in (1.5 mm) 0.694 in (17.6 mm)

Overall Cable Diameter (Nominal)

0.694 in (17.6 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Conductor(s) 4.45 Ohm/1000ft 19.5 pF/ft (64.0 pF/m) 8.4 Amps per Conductor at 30ºC

Voltage

Voltage Rating
600 V

Temperature

Operating
-30°C to +75°C

Bend Radius

Stationary Min. Installation Min.
6.9 in (180 mm) 6.9 in (180 mm)

Max. Pull Tension

600 lbs (270 kg)

Bulk Cable Weight

288 lbs/1000ft

Flammability / Reaction to Fire

UL 1581 (VW-1), IEC 60332-1-2

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.502 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.502 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
8623 060500 Chrome Reel 500 ft 612825213628 C
8623 0601000 Chrome Reel 1,000 ft 612825213604 C
8623 0602000 Chrome Reel 2,000 ft 612825213611
8623 0605000 Chrome Reel 5,000 ft 612825213635 C Z