Product Number: 8624

Electronic, 19 C #16 Str TC, PVC Ins, PVC Jkt

Electronic, 19 Conductor 16AWG (19x29) Tinned Copper, PVC Insulation, PVC Outer Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

up to 600V analog signals ; up to 600V control ; line level audio; voice communications; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 19 16 AWG 19x29 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.031 in (0.79 mm) Black, White, Red, Green, Orange, Blue, White/Black Stripe, Red/Black Stripe, Green/Black Stripe, Orange/Black Stripe, Blue/Black Stripe, Black/White Stripe, Red/White Stripe, Green/White Stripe, Blue/White Stripe, Black/Red Stripe, White/Red Stripe, Orange/Red Stripe, Blue/Red Stripe

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.065 in (1.7 mm) 0.740 in (18.8 mm)

Overall Cable Diameter (Nominal)

0.740 in (18.8 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Conductor(s) 4.4 Ohm/1000ft (14 Ohm/km) 19.5 pF/ft (64.0 pF/m) 3.5 Amps per Conductor at 25ºC

Voltage

Voltage Rating
600 V

Temperature

Operating
-20°C to +80°C

Max. Pull Tension

577 lbs (262 kg)

Bulk Cable Weight

336 lbs/1000ft (500 kg/km)

Flammability / Reaction to Fire

UL 1581 (VW-1), IEC 60332-1-2

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.335 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.335 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color Putup Type Length UPC Footnote
8624 060500 Chrome Reel 500 ft 612825213659 C
8624 0601000 Chrome Reel 1,000 ft 612825213642 C