Product Number: 9455MN

SpaceMaker™, 9 C #20 Str TC, PO Ins, PVC Jkt, AWM 2937

SpaceMaker™, 9 Conductor 20AWG (26x34) Tinned Copper, PO Insulation, PVC Outer Jacket, AWM 2937

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 9 20 AWG 26x34 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.010 in (0.25 mm) 0.057 in (1.4 mm) Black, White, Red, Green, Brown, Blue, Orange, Yellow, Purple

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.016 in (0.41 mm) 0.238 in

Overall Cable Diameter (Nominal)

0.238 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Characteristic Impedence Nom. Inductance Max. Current
11.2 Ohm/1000ft 15.7 pF/ft (51.5 pF/m) 47 Ohm 0.026 µH/ft (0.085 µH/m) 2.66 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
80°C -20°C To +80°C

Bend Radius

Stationary Min. Installation Min.
0.950 in (24.1 mm) 0.950 in

Max. Pull Tension

117 lbs (53.1 kg)

Bulk Cable Weight

42 lbs/1000ft

Environmental Suitability

Indoor

AWM Compliance

AWM 2937

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.142 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.142 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length UPC
9455MN 006100 Blue, Light Reel 100 ft 612825389514
9455MN 0061000 Blue, Light Reel 1,000 ft 612825389521
9455MN 008100 Gray Reel 100 ft 612825389538
9455MN 0081000 Gray Reel 1,000 ft 612825389545
9455MN 004100 Yellow Reel 100 ft 612825389507
9455MN 0041000 Yellow Reel 1,000 ft 612825389552