Product Number: 9535ELW

RS-232, 5C #24 str TC, LSZH ins, OS, LSZH Jkt, Cca

24 AWG stranded (7x32) tinned copper conductors, 5 conductors cabled, LSZH insulation, overall Beldfoil® shield (100% coverage), 24 AWG stranded tinned copper drain wire, LSZH jacket, Cca

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

RS-232 Applications; Computer Communications; Low Voltage Analog Signals (4-20mA, 0-10V, ...); Low Voltage Digital Control (24V, …); Line Level Audio; Panel Wiring

Conductor

AWG Stranding Material No. of Conductors
24 7x32 TC - Tinned Copper 5

Conductor Count

5

Insulation

Material Nominal Diameter Diameter +/- Tolerance
LSZH - Low Smoke Zero Halogen (Flame Retardant) 1.25 mm 0.05 mm

Outer Shield

Type Material Material Trade Name Drainwire AWG
Tape Bi-Laminate (Alum+Poly) Beldfoil® AWG24/7

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
LSZH - Low Smoke Zero Halogen (Flame Retardant) 6 mm 1.20 mm

Conductor DCR

Nominal Conductor DCR Nominal Outer Shield DCR
82 Ohm/km 59.1 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Other Conductor to Shield
100 pF/m 190 pF/m

Current

Element
Conductor(s)

Voltage

Voltage Rating [V]
300 V

Installation Temperature Range

-20 to +70

Storage Temperature Range

-30 to +70 °C

Max. Pull Tension

125 N

Min. Bend Radius During Installation

60 mm

Min Setting Radius

30 mm

CPR Euroclass

Cca-s1,d1,a1

CENELEC Compliance

EN 50290-2-20

Environmental Space

Indoor - Euroclass Cca

Suitability - Sunlight Resistance

Yes

IEC Flammability

IEC 60332-1-2

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

Update and Revision

Revision Number: 0.19 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.19 Revision Date: 02-03-2025

Part Numbers

Item #
9535ELW.00500