Product Number: 9542ELW
RS232, #24-20c, FRNC/LSZH, O/A Foil, FRNC/LSZH Jkt, Cca
Computer EIA RS-232 Cable, 24 AWG stranded (7x32) tinned copper conductors, FRNC insulation, overall Beldfoil® shield (100% coverage), 24 AWG stranded tinned copper drain wire, FRNC jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
RS-232 Applications; Computer Communications; Low Voltage Analog Signals (4-20mA, 0-10V, ...); Low Voltage Digital Control (24V, …); Line Level Audio; Panel Wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 20 | 24 AWG | 7x32 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Insulation Diameter | Color Code |
---|---|---|---|
Conductor(s) | LSZH - Low Smoke Zero Halogen (Flame Retardant) | 1.25 mm (0.0492 in) | red, black, white, Green, brown, blue, orange, yellow, purple, gray, pink, turquoise, Black/White, Red/White, Green/White, Orange/White, Blue/White, Brown/White, Yellow/White, Gray/White |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 1.4 mm (0.055 in) | 9.4 mm (0.37 in) |
Overall Cable Diameter (Nominal) |
9.40 mm (0.370 in) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
---|---|---|---|---|
Conductor(s) | 82 Ohm/km (25 Ohm/1000ft) | 108 pF/m (32.9 pF/ft) | 213 pF/m (64.9 pF/ft) | 1.3 Amps per Conductor at 25ºC |
Mechanical Characteristics
Temperature
Operating | Installation | Storage |
---|---|---|
-20°C to +70°C | -20°C To +70°C | -30°C To +70°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
47 mm (1.9 in) | 94 mm (3.7 in) |
Max. Pull Tension |
175 N (39.3 lbf) |
---|
Standards and Compliance
Environmental Suitability |
Indoor - Euroclass Cca, Indoor |
---|---|
Flammability / Reaction to Fire |
IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Cca-s1,d1,a1 |
CENELEC Compliance |
EN 50290-2-27 |
European Halogen Free Standards |
IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
UK Regulation Compliance |
UKCA Mark |
History
Update and Revision |
Revision Number: 0.15 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.15 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
9542ELW.00500 | Chrome | Reel | 500 m | 8719605215567 |