Product Number: 9579
Electronic, 4 C #16 Sol BC, PVC Ins, OS, Red PVC Jkt, FPLR
Electronic, 4 Conductor 16AWG (Solid) Bare Copper, PVC Insulation, Overall Beldfoil® Shield, Red PVC Outer Jacket, FPLR
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
fire alarms; indoor applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …) |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 4 | 16 AWG | Solid | BC - Bare Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | PVC - Polyvinyl Chloride | 0.018 in (0.46 mm) | 0.087 in (2.2 mm) | Black, Red, Yellow, Blue |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.042 in (1.1 mm) | 0.301 in |
Overall Cable Diameter (Nominal) |
0.301 in |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
---|---|---|---|---|
Conductor(s) | 4.1 Ohm/1000ft | 53 pF/ft (170 pF/m) | 98 pF/ft (320 pF/m) | 9.6 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
105°C | -40°C To +105°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
3.01 in (76.5 mm) | 3.01 in |
Max. Pull Tension |
133 lbs (60.3 kg) |
---|---|
Bulk Cable Weight |
65 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor, Indoor, Sunlight Resistance |
---|---|
Flammability / Reaction to Fire |
UL1666 Riser, FT4 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 760, Article 800, CMR, FPLR |
AWM Compliance |
AWM 2464 |
CEC / C(UL) Compliance |
CMG, FAS105 |
European Directive Compliance |
EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s) |
California State Fire Marshall |
History
Update and Revision |
Revision Number: 0.576 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.576 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC/EAN | Footnote |
---|---|---|---|---|---|
9579 0021000 | Red | 612825256205 | C | ||
9579.00305 | Red | Reel | 305 m | 8719605022356 |