Product Number: 9582

Electronic, 2 C #12 Sol BC, PVC Ins, Red PVC Jkt, FPLR

Electronic, 2 Conductor 12AWG (Solid) Bare Copper, PVC Insulation, Red PVC Outer Jacket, FPLR

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

fire alarms; indoor applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …)

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 12 AWG Solid BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.023 in (0.58 mm) 0.127 in (3.23 mm) Black, Red

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.042 in (1.1 mm) 0.34 in

Overall Cable Diameter (Nominal)

0.340 in

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Conductor(s) 1.6 Ohm/1000ft 30 pF/ft (98 pF/m) 21 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
105°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
2.72 in (69.1 mm) 2.72 in

Max. Pull Tension

158 lbs (71.7 kg)

Bulk Cable Weight

70 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

UL1666 Riser, FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 760, FPLR

CEC / C(UL) Compliance

FAS105

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

California State Fire Marshall

Notes

This cable passes the UL 70, 000 BTU Flame Test (comparable to the IEEE 383 Flame Test) and are listed by the California State Fire Marshall. Component Recognized UL 2464, 300V 80C.

Update and Revision

Revision Number: 0.390 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.390 Revision Date: 02-03-2025


Part Numbers

Item # Color UPC Footnote
9582 0021000 Red 612825256243 C