Product Number: 9610

RS232, #24-5c, SR-PVC, O/A Foil+Braid, PVC Jkt, CMG

Computer EIA RS-232 Cable, 24 AWG stranded (7x32) tinned copper conductors, semi-rigid PVC insulation, overall Beldfoil® (100% coverage) + tinned copper braid shield (65% coverage), PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

RS-232 applications; Computer Communications; Low Voltage Analog signals (4-20ma, 0-10v, ...); Low Voltage Digital control (24v, …); Line Level Audio; Panel Wiring

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 5 24 AWG 7x32 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) SR-PVC - Polyvinyl Chloride (Semi-Rigid) 0.011 in (0.28 mm) 0.044 in (1.1 mm) Black, White, Red, Green, Brown

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%
Braid Tinned Copper (TC) 72%

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.036 in (0.91 mm) 0.215 in (5.46 mm)

Overall Cable Diameter (Nominal)

0.215 in (5.46 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Conductor(s) 25 Ohm/1000ft 35 pF/ft (110 pF/m) 65 pF/ft (210 pF/m) 1.8 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V (CMG), 300 V (UL AWM 2464)

Temperature

UL Temperature Operating
80°C -30°C to +80°C

Bend Radius

Stationary Min. Installation Min.
2.2 in (56 mm) 2.2 in (56 mm)

Max. Pull Tension

47 lbs (21 kg)

Bulk Cable Weight

28 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Flammability / Reaction to Fire

UL 1685 FT4 Loading, FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMG

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.494 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.494 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
9610 060100 Chrome Reel 100 ft 612825256342
9610 060500 Chrome Reel 500 ft 612825256366
9610 0601000 Chrome Reel 1,000 ft 612825256359 C