Product Number: 9948

RS-232, #22-25c, SR-PVC, O/A Foil+Braid, PVC Jkt, CMG

Computer EIA RS-232 Cable, 22 AWG stranded (7x30) tinned copper conductors, semi-rigid PVC insulation, overall Beldfoil® (100% coverage) + tinned copper braid shield (65% coverage), PVC jacket.

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

RS-232 Applications; Computer Communications; Low Voltage Analog Signals (4-20mA, 0-10V, ...); Low Voltage Digital Control (24V, …); Line Level Audio; Panel Wiring

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 25 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) SR-PVC - Polyvinyl Chloride (Semi-Rigid) 0.011 in (0.28 mm) 0.051 in (1.3 mm) Black, White, Red, Green, Orange, Blue, White/Black Stripe, Red/Black Stripe, Green/Black Stripe, Orange/Black Stripe, Blue/Black Stripe, Black/White Stripe, Red/White Stripe, Green/White Stripe, Blue/White Stripe, Black/Red Stripe, White/Red Stripe, Orange/Red Stripe, Blue/Red Stripe, Red/Green Stripe, Orange/Green Stripe, Black/White/Red Stripes, White/Black/Red Stripes, Red/Black/White Stripes, Green/Black/White Stripes

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%
Braid Tinned Copper (TC) 65%

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.040 in (1.0 mm) 0.410 in (10.4 mm)

Overall Cable Diameter (Nominal)

0.410 in (10.4 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Conductor(s) 14.7 Ohm/1000ft 35 pF/ft (110 pF/m) 63 pF/ft (210 pF/m) 1.3 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V (CMG), 300 V (UL AWM 2464)

Temperature

UL Temperature Operating
60°C (UL CMG);80°C (UL AWM 2464) -30°C to +80°C

Bend Radius

Stationary Min. Installation Min.
4.9 in (120 mm) 4.9 in (120 mm)

Max. Pull Tension

250 lbs (110 kg)

Bulk Cable Weight

123 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL 1685 FT4 Loading, FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMG

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.519 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.519 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC Footnote
9948 060100 Chrome 612825264996
9948 0601000 Chrome 612825265009 C
9948 0604000 Chrome 612825265016
9948 060500 Chrome 612825265023 C