Product Number: 9966
Electronic, 2 C #22 Str TC, PVC-NYL Ins, OA TC Brd, PVC Jkt
Electronic, 2 Conductor 22AWG (19x34) Tinned Copper, PVC-NYL Insulation, Overall Tinned Copper Braid(90%) Shield, PVC Outer Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
MIL-W-16878 (Type B) Spec; up to 600V analog signals ; up to 600V voltage control |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 2 | 22 | 19x34 | TC - Tinned Copper |
Insulation
Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|
PVC/Nylon - Polyvinyl Chloride + Nylon | 0.0125 in (0.318 mm) | 0.056 in (1.4 mm) | White, Black |
Nylon | 0.003 in (0.076 mm) |
Outer Shield
Shield Type | Material | Coverage |
---|---|---|
Braid | Tinned Copper (TC) | 92% |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.02 in (0.51 mm) | 0.174 in (4.42 mm) |
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
---|---|---|---|
14.6 Ohm/1000ft | 52 pF/ft (170 pF/m) | 87 pF/ft (290 pF/m) | 2.8 Amps per Conductor at 25ºC |
Voltage
Voltage Rating |
---|
600 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
105°C | -20°C To +105°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
1.74 in (44.2 mm) | 1.74 in (44.2 mm) |
Max. Pull Tension |
19 lbs (8.6 kg) |
---|---|
Bulk Cable Weight |
19 lbs/1000ft |
Standards and Compliance
Flammability / Reaction to Fire |
IEC 60332-1-2 |
---|---|
CPR Compliance |
CPR Euroclass: Eca |
Military Compliance |
MIL-W-16878E/17 (insulated conductor) |
European Directive Compliance |
EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.499 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.499 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | UPC | Footnote |
---|---|---|---|
9966 009100 | White | 612825265313 | |
9966 0091000 | White | 612825265320 | C |
9966 009500 | White | 612825265337 |