Product Number: 9968

Electronic, 4 C #22 Str TC, PVC-NYL Ins, OA TC Brd, PVC Jkt

Electronic, 4 Conductor 22AWG (19x34) Tinned Copper, PVC-NYL Insulation, Overall Tinned Copper Braid(90%) Shield, PVC Outer Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

MIL-W-16878 (Type B) Spec; up to 600V analog signals ; up to 600V voltage control

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 22 AWG 19x34 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.0125 in (0.318 mm) 0.056 in (1.4 mm) White, Black, Red, Green

Outer Shield

Shield Type Material Coverage
Braid Tinned Copper (TC) 90%

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.02 in (0.51 mm) 0.2 in

Overall Cable Diameter (Nominal)

0.2 in.

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
17.8 Ohm/1000ft 42 pF/ft (140 pF/m) 69 pF/ft (230 pF/m) 2.4 Amps per Conductor at 25ºC

Voltage

Voltage Rating
600 V

Temperature

UL Temperature Operating
105°C -20°C To +105°C

Bend Radius

Stationary Min. Installation Min.
2 in (51 mm) 2 in

Max. Pull Tension

38 lbs (17 kg)

Bulk Cable Weight

29 lbs/1000ft

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

Military Compliance

MIL-W-16878E/17 (insulated conductor)

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.391 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.391 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC Footnote
9968 009100 White 612825265375
9968 0091000 White 612825265382 C
9968 009500 White 612825265399