Product Number: 1335A

Fieldbus, 2 C #16 Str TC, PO Ins, OS+TC Brd, PVC Jkt, CM

Fieldbus, 2 Conductor 16AWG (7x24H) Tinned Copper, PO Insulation, Overall Beldfoil®+Tinned Copper Braid(65%) Shield, Orange PVC Outer Jacket, CM

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc.

Conductor

AWG Stranding Material No. of Pairs
16 7x24 TC - Tinned Copper 1

Conductor Count

2

Insulation

Material
PP - Polypropylene

Color Chart

Number Color
1 Blue & Orange

Outer Shield

Type Layer Material Material Trade Name Coverage [%] Drainwire Material Drainwire AWG Drainwire Construction n x D
Tape 1 Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper 20 7x28
Braid 2 Tinned Copper (TC) 65%

Outer Jacket

Material Nominal Diameter Ripcord
PVC - Polyvinyl Chloride 0.34 in Yes

Conductor DCR

Max. Outer Shield DCR Nominal Conductor DCR
4.9 Ohm/1000ft 4.2 Ohm/1000ft

Capacitance

Max. Capacitance Unbalance Nom. Capacitance Conductor to Shield Nom.Mutual Capacitance
1.2 pF/ft 45 pF/ft 24 pF/ft

Impedance

Nominal Characteristic Impedance
100 Ohm

High Frequency (Nominal/Typical)

Nom. Insertion Loss
0.066 dB/100ft

Delay

Nominal Velocity of Propagation (VP) [%]
66%

High Frequency

Max. Insertion Loss (Attenuation) Max./Min. Input Impedance (unFitted)
0.091 dB/100ft 100 Ohm

Current

Element Max. Recommended Current [A]
Per Conductor 8 Amps per Conductor

Voltage

UL Voltage Rating
300 V RMS

Electrical Characteristics Notes

Max Propagation Delay Change From 7.812 kHz to 39.06 kHz: 518 pS/ft

Other Electrical Characteristic 2

31.25 KBits/sec

UL Temperature Rating

90°C

Operating Temperature Range

-30°C to +90°C

Oil Resistance

Yes

UV Resistance

Yes

Bulk Cable Weight

79 lbs

Maximum Recommended Pulling Tension

84 lbs

Minimum Minor Axis Bend Radius

3.4 in

NEC Articles

Article 725, Article 727, Article 800

NEC/(UL) Compliance

CM, ITC, PLTC

CEC/C(UL) Compliance

CM

CPR Euroclass

Eca

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

Suitability - Burial

Yes - UL

Suitability - Indoor

Yes

Suitability - Oil Resistance

Yes

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

Yes

UL Flammability

UL1685 UL Loading

UL voltage rating

300 V RMS

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.509 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.509 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
1335A 0061000 Blue, Light Reel 1,000 ft 612825112198
1335A 0031000 Orange Reel 1,000 ft 612825112167