Product Number: 1337A

Fieldbus, 1 Pr #18 Str TC, PO Ins, IS/OS, 1C #18 Str PVC Ins, PVC Jkt, 600V TC-ER

Fieldbus, 1 Pair 18AWG (7x26) Tinned Copper, PO Insulation, Individual & Overall Beldfoil® Shield, 1 Conductor 18AWG (7x26) Tinned Copper, PVC Insulation, Orange PVC Outer Jacket, 600V TC-ER

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc.

Conductor

Element Size Stranding Material
Pair(s) 18 AWG 7x26 TC - Tinned Copper

Insulation

Element Material Color Code Notes
Conductor(s) PP - Polypropylene Blue & Orange
Ground PP - Polypropylene Green/Yellow Flame Retardant

Inner Shield

Element
Data Pair(s)

Outer Shield

Material
Bi-Laminate (Alum+Poly)

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.060 in (1.5 mm) 0.362 in (9.19 mm)

Electricals

Nom. Conductor DCR Nom. Characteristic Impedence Max. Current
7.06 Ohm/1000ft 100 Ohm 5 Amps per Conductor

Nom. Outer Shield DCR

1.51 Ohm/1000ft (4.95 Ohm/km)

Voltage

UL Voltage Rating
600 V

Temperature

UL Temperature Operating
75°C -30°C to +75°C

Bend Radius

Stationary Min. Installation Min.
3.62 in (91.9 mm) 3.62 in (91.9 mm)

Max. Pull Tension

44.8 lbs (20.3 kg)

Bulk Cable Weight

68 lbs/1000ft

Environmental Suitability

Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance

Flammability / Reaction to Fire

UL1685 UL Loading

NEC / UL Compliance

Article 725, TC-ER

Update and Revision

Revision Number: 0.415 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.415 Revision Date: 02-03-2025


Part Numbers

Item # Color UPC
1337A 00310000 Orange 612825112266