Product Number: 2113A

Fieldbus, 12 Pr #16 Str TC, XLPO Ins, IS/OS, TPE Jkt, CMG

Fieldbus, 12 Pair 16AWG (7x24H) Tinned Copper, XLPO Insulation, Individual & Overall Beldfoil® Shield, TPE Outer Jacket, CMG

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc.

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 12 16 7x24 TC - Tinned Copper

Insulation

Material Nom. Thickness Color Code
XLPE - Cross-Linked Polyethylene (Thermoset) 0.038 in (0.97 mm) Blue, Orange and Numbered

Inner Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
TPE - Thermoplastic Elastomer 0.085 in (2.2 mm) 1.186 in Yes

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Capacitance Unbalance Nom. Characteristic Impedence Nom. Inductance Nom. Velocity of Prop. Max. Current
4.2 Ohm/1000ft (14 Ohm/km) 22 pF/ft (72 pF/m) 1.2 pF/ft 100 Ohm 0.22 µH/ft (0.72 µH/m) 64% 7.2 Amps per Conductor

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss (Attenuation) [dB/100ft]
0.039 0.065

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
90°C -40°C to 90°C

Max. Pull Tension

1161 lbs (526.6 kg)

Bulk Cable Weight

666 lbs/1000ft (991 kg/km)

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Oil Resistance, Burial

Flammability / Reaction to Fire

UL1685 UL Loading, IEC 60332-3-24

NEC / UL Compliance

Article 725, Article 727, Article 800, CMG, ITC, PLTC-ER

AWM Compliance

AWM I A/B II A/B

CEC / C(UL) Compliance

CIC, TC

ISO/IEC Compliance

IEC 61158-2

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

ISA/SP-50 Type A

Update and Revision

Revision Number: 0.512 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.512 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length UPC
2113A 0061000 Blue, Light Reel 1,000 ft 612825129356
2113A 0065000 Blue, Light Reel 5,000 ft 612825129363
2113A 0031000 Orange Reel 1,000 ft 612825129332
2113A 0035000 Orange Reel 5,000 ft 612825129349