Product Number: 3072T

Blue Hose®, 1 Pr #18 Str TC, PP Ins, OS+TC Brd, LSZH Jkt, 600V TC-ER-ST1

Blue Hose® for Data Highway Plus, 1 Pair 18AWG (7x26) Tinned Copper, Polypropylene Insulation, Overall Beldfoil®+Tinned Copper Braid(55%) Shield, LSZH Outer Jacket, 600V TC-ER-ST1

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

shipboard, harsh environment, IIoT, factory or process automation, video, audio, data communication, etc.

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 18 AWG 7x26 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Color Code Notes
Pair(s) PP - Polypropylene 0.025 in (0.64 mm) Blue & White Flame Retardant

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (7x28) TC
Braid Tinned Copper (TC) 55%

Outer Jacket

Material Nom. Thickness Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.100 in (2.54 mm) 0.480 in (12.2 mm)

Overall Cable Diameter (Nominal)

0.480 in (12.2 mm)

Electricals

Element Nom. Characteristic Impedence Nom. Velocity of Prop.
Pair(s) 78 Ohm 65%

High Frequency (Nominal/Typical)

Element
Pair(s)

Voltage

UL Voltage Rating Voltage Rating
600 V (TC-ER-ST1), 300 V (CMG-ST1, PLTC-ST1) 150 V (ITC-ST1)

Temperature

UL Temperature
75°C Dry

Environmental Suitability

Burial

NEC / UL Compliance

Article 336, Article 725, Article 727, Article 800, CMG-ST1, TC-ER-ST1, PLTC-ST1, ITC-ST1

CEC / C(UL) Compliance

CMG-ST1

Update and Revision

Revision Number: 0.165 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.165 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color UPC Footnote
3072T 0105000 Black 612825140115 C