Product Number: 753076F

Fieldbus, 1 Pr #18 Str TC, PP ins, OS, PVC Jkt, CST Armor, LSZH Jkt, PLTC ISA/SP-50 Type A, PLTC

Fieldbus, 1 Pair 18AWG (7x26) Tinned Copper, PP insulation, Overall Beldfoil® Shield, PVC Inner Jacket, Steel Corrugated Tape Armor, LSZH Outer Jacket, PLTC ISA/SP-50 Type A, PLTC

  • Availability:
    Global
  • Global inventory:
    Available
753076F

Specifications

Suitable Applications

harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature enviornments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc.

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 18 AWG 7x26 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Color Code
Pair(s) PP - Polypropylene 0.022 in (0.56 mm) Blue & Orange

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (7x28) TC

Inner Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.280 in (7.11 mm)

Armor

Armor Type & Material
CST - Corrugated Steel Tape

Outer Jacket

Material Nom. Thickness Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.050 in (1.3 mm) 0.430 in (10.9 mm)

Overall Cable Diameter (Nominal)

0.430 in (10.9 mm)

Electricals

Element Nom. Characteristic Impedence Nom. Velocity of Prop.
Pair(s) 100 Ohm 66%

High Frequency (Nominal/Typical)

Element
Pair(s)

Voltage

UL Voltage Rating
300 V (PLTC)

Temperature

UL Temperature
105°C

NEC / UL Compliance

Article 725, PLTC

Other Standard Compliance(s)

ISA/SP-50 Type A

Update and Revision

Revision Number: 0.52 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.52 Revision Date: 05-31-2024