Product Number: 8205
Electronic, 2 C #20 Str TC, PVC Ins, PVC Jkt, CMG
Electronic, 2 Conductor 20AWG (7x28) Tinned Copper, PVC Insulation, PVC Outer Jacket, CMG
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 1 | 20 AWG | 7x28 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.065 in (1.7 mm) | Black & Red |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.025 in (0.64 mm) | 0.180 in (4.57 mm) |
Overall Cable Diameter (Nominal) |
0.180 in (4.57 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
---|---|---|---|
Pair(s) | 11.1 Ohm/1000ft | 24.5 pF/ft (80.4 pF/m) | 3.7 Amps per Conductor at 20ºC |
Voltage
UL Voltage Rating |
---|
300 V (CMG) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
60°C | -20°C to +60°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
1.8 in (46 mm) | 1.8 in (46 mm) |
Max. Pull Tension |
25.2 lbs (11.4 kg) |
---|---|
Bulk Cable Weight |
16 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor - Plenum, Indoor |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
UL 1685 FT4 Loading, FT4 |
CPR Compliance |
CPR Euroclass: Eca; CPR UKCA Class: Eca |
NEC / UL Compliance |
Article 800, CMG |
CEC / C(UL) Compliance |
CMG |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.512 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.512 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC/EAN | Footnote |
---|---|---|---|---|---|
8205.0030 | Chrome | Reel | 30 m | 8719605018076 | |
8205.00U152 | Chrome | UnReel | 152 m | 8719605018083 | |
8205.01152 | Chrome | Reel | 152 m | 8719605018106 | |
8205.00U305 | Chrome | UnReel | 305 m | 8719605018090 |