Product Number: 82502

RS232, #24-2pr, FEP, O/A Foil, LS-PVC Jkt, CMP

Computer EIA RS-232 Cable, 2-Pair, 24 AWG stranded (7x32) tinned copper conductors, FEP insulation, overall Beldfoil® shield (100% coverage), 24 AWG stranded tinned copper drain wire, Flamarrest® jacket, plenum rated

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

indoor plenum applications; RS-232 applications; computer communications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 2 24 AWG 7x32 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Color Code
Pair(s) FEP - Fluorinated Ethylene Propylene 0.006 in (0.15 mm) Black & Red, Black & White

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.014 in (0.36 mm) 0.162 in (4.11 mm)

Overall Cable Diameter (Nominal)

0.162 in (4.11 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Pair(s) 24.1 Ohm/1000ft (79.1 Ohm/km) 25 pF/ft (82 pF/m) 45 pF/ft (150 pF/m) 1.5 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V (CMP)

Temperature

Operating
0°C to +60°C

Bend Radius

Stationary Min. Installation Min.
1.6 in (41 mm) 1.6 in (41 mm)

Max. Pull Tension

27 lbs (12 kg)

Bulk Cable Weight

14 lbs/1000ft (21 kg/km)

Environmental Suitability

Indoor

Flammability / Reaction to Fire

NFPA 262 Plenum Flame Test (UL910)

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.301 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.301 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC Footnote
82502 8771000 Natural 612825197171 C
82502 877U1000 Natural 612825197157
82502 877U500 Natural 612825197164