Product Number: 8471

Electronic, 2 C #16 Str TC, PVC Ins, PVC Jkt, CMG

Electronic, 2 Conductor 16AWG (19x29) Tinned Copper, PVC Insulation, PVC Outer Jacket, CMG

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 16 AWG 19x29 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC - Polyvinyl Chloride 0.023 in (0.58 mm) 0.105 in (2.67 mm) Black & White

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.032 in (0.81 mm) 0.274 in (6.96 mm)

Overall Cable Diameter (Nominal)

0.274 in (6.96 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Pair(s) 4.52 Ohm/1000ft 33 pF/ft (110 pF/m) 18 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
300 V (CMG), 300 V (UL AWM 2598)

Temperature

UL Temperature Operating
60°C -20°C to +60°C

Bend Radius

Stationary Min. Installation Min.
2.7 in (69 mm) 2.7 in (69 mm)

Max. Pull Tension

94 lbs (43 kg)

Bulk Cable Weight

38 lbs/1000ft

Environmental Suitability

Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL 1685 UL loading , FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

NEC / UL Compliance

Article 725, Article 800, CMG, CL3

AWM Compliance

AWM 2598

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.514 Revision Date: 02-15-2024

Update and Revision

Revision Number: 0.514 Revision Date: 02-15-2024

Part Numbers

Item # Color Putup Type Length UPC/EAN Footnote
8471.00U152 Chrome UnReel 152 m 8719605018229
8471.01152 Chrome Reel 152 m 8719605018243
8471.00305 Chrome Reel 305 m 8719605018212
8471.00U305 Chrome UnReel 305 m 8719605018236
8471 060500 Chrome Reel 500 ft 612825208556 C
8471 060U500 Chrome UnReel 500 ft 612825208532
8471 0601000 Chrome Reel 1,000 ft 612825208549 C
8471 060U1000 Chrome UnReel 1,000 ft 612825208525
8471.001000 Chrome Reel 1,000 m 8719605018205
8471 0605000 Chrome Reel 5,000 ft 612825208563