Product Number: 8473
Electronic, 2 C #14 Str TC, PVC Ins, PVC Jkt, CL3
Electronic, 2 Conductor 14AWG (42x30) Tinned Copper, PVC Insulation, PVC Outer Jacket, CL3
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
up to 600V analog signals ; up to 600V digital control ; line level audio; voice communications; panel wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 1 | 14 AWG | 42x30 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PVC - Polyvinyl Chloride | 0.032 in (0.81 mm) | 0.138 in (3.51 mm) | Black & White |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.040 in (1.0 mm) | 0.356 in (9.04 mm) |
Overall Cable Diameter (Nominal) |
0.356 in (9.04 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
---|---|---|---|
Pair(s) | 2.84 Ohm/1000ft | 22 pF/ft (72 pF/m) | 25 Amps per Conductor at 30ºC |
Voltage
UL Voltage Rating |
---|
600 V (CL3), 600 V (UL AWM 2587) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
90°C | -20°C to +90°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
3.6 in (91 mm) | 3.6 in (91 mm) |
Max. Pull Tension |
106.6 lbs (48.35 kg) |
---|---|
Bulk Cable Weight |
58 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
UL 1685 UL loading , FT1, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 725, CL3 |
AWM Compliance |
AWM 2587 |
CEC / C(UL) Compliance |
FAS90 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Product Notes
Notes |
Nominal Breakdown Voltage - Jacket 20 KV RMS; Nominal Breakdown Voltage Between Conductors 25 KV RMS. See NEC guidelines for applicable CL3 voltage ratings. |
---|
History
Update and Revision |
Revision Number: 0.512 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.512 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
8473 060500 | Chrome | Reel | 500 ft | 612825208624 | C |
8473 060U500 | Chrome | UnReel | 500 ft | 612825208600 | |
8473 0601000 | Chrome | Reel | 1,000 ft | 612825208617 | C |
8473 0605000 | Chrome | Reel | 5,000 ft | 612825208631 | C Z |