Product Number: 8641
Electronic, 2 C #24 Str TC, PE Ins, OS, PVC Jkt, CM
Electronic, 2 Conductor 24AWG (7x32) Tinned Copper, PE Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, CM
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 1 | 24 AWG | 7x32 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PE - Polyethylene | 0.017 in (0.43 mm) | 0.056 in (1.4 mm) | Black & Clear |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.025 in (0.64 mm) | 0.168 in (4.27 mm) |
Overall Cable Diameter (Nominal) |
0.168 in (4.27 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Max. Current |
---|---|---|---|---|---|
Pair(s) | 28.8 Ohm/1000ft | 22 pF/ft (72 pF/m) | 42 pF/ft (140 pF/m) | 80 Ohm | 3.8 Amps per Conductor at 30ºC |
Voltage
UL Voltage Rating |
---|
300 V (CM), 300 V (UL AWM 2092) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
60°C | -20°C to +60°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
1.7 in (43 mm) | 1.7 in (43 mm) |
Max. Pull Tension |
16.5 lbs (7.48 kg) |
---|---|
Bulk Cable Weight |
12 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
UL 1685 UL loading , IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 800, CM |
AWM Compliance |
AWM 2092 |
CEC / C(UL) Compliance |
CM |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Plenum Number |
88641, 82641 |
History
Update and Revision |
Revision Number: 0.532 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.532 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
8641 060100 | Chrome | Reel | 100 ft | 612825213765 | |
8641 060500 | Chrome | Reel | 500 ft | 612825213789 | |
8641 060U500 | Chrome | UnReel | 500 ft | 612825213758 | |
8641 0601000 | Chrome | Reel | 1,000 ft | 612825213772 | C |