Product Number: 8720MN

SpaceMaker™, 2 C #14 Str TC, PO Ins, OS, PVC Jkt, AWM 2937

SpaceMaker™, 2 Conductor 14AWG (104x34) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, AWM 2937

  • Availability:
    Global
  • Status:
    Active
8720MN

Specifications

Conductor

AWG Stranding Material No. of Pairs
14 104x34 TC - Tinned Copper 1

Conductor Count

2

Total Number of Pairs

1

Insulation

Material Nominal Diameter
PP - Polypropylene 0.095 in

Color Chart

Number Color
1 Black
2 White

Outer Shield

Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire AWG
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper 14

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.193 in 0.016 in

Conductor DCR

Nominal Conductor DCR Nominal Outer Shield DCR
2.7 Ohm/1000ft 2.35 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Conductor
64 pF/ft

Inductance

Nominal Inductance
0.143 µH/ft

Voltage

UL Voltage Rating
300 V

UL Temp Rating

80°C

Operating Temperature Range

-20°C To 80°C

Bulk Cable Weight

49 lbs/1000ft

Max. Pull Tension

160 lbs

Min. Bend Radius/Minor Axis

1.9 in

NEC Articles

Article 800

UL AWM Style Compliance

AWM 2937

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU CE Mark

Yes

Suitability - Indoor

Yes

CSA Flammability

FT2

Update and Revision

Revision Number: 0.43 Revision Date: 04-03-2025

Update and Revision

Revision Number: 0.43 Revision Date: 04-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
8720MN 006100 Blue, Light Reel 100 ft 612825430148
8720MN 0061000 Blue, Light Reel 1,000 ft 612825430155
8720MN 008100 Gray Reel 100 ft 612825430162
8720MN 0081000 Gray Reel 1,000 ft 612825430179
8720MN 004100 Yellow Reel 100 ft 612825430124
8720MN 0041000 Yellow Reel 1,000 ft 612825430131