Product Number: 8770NH
Electronic, 3C #18 Str TC, PO ins, OS, LSNH Jkt 300V
Electronic, 3 Conductor AWG 18 Tinned Copper - Stranded, Polyolefin (PO, PE, PP) insulation, Foil(s) or Copper Tape(s) shielding, LSZH / FRNC jacket , 300V
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Audio, Control & Instrumentation cable; For data transmission applications |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 3 | 18 AWG | 16x30 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | PE - Polyethylene | 0.018 in (0.46 mm) | 0.082 in (2.1 mm) | Black, Red, Clear |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (7x28) TC |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.84 mm (0.033 in) | 6.25 mm (0.246 in) |
Overall Cable Diameter (Nominal) |
0.246 in. |
---|
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|
6.5 Ohm/1000ft | 78.7 pF/m (24.0 pF/ft) | 157.5 pF/m (48.01 pF/ft) | 69 Ohm | 66% | 4.8 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating | Voltage Rating |
---|---|
300 V | 300 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating | Installation |
---|---|---|
75°C | -20°C To +75°C | -15°C To +80°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
2.46 in (62.5 mm) | 2.46 in |
Max. Pull Tension |
100 lbs (45 kg) |
---|---|
Bulk Cable Weight |
37 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor, Non-Halogenated |
---|---|
CPR Compliance |
CPR Euroclass: Dca-s1,d1,a1 |
ISO/IEC Compliance |
IEC 61034-2 - Smoke Density Min Transmittance = 60% |
European Halogen Free Standards |
IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
European Directive Compliance |
EU CE Mark |
UK Regulation Compliance |
UKCA Mark |
History
Update and Revision |
Revision Number: 0.318 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.318 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
8770NH.00305 | Chrome | Reel | 305 m | 8719605019240 |