Product Number: 88109
RS232/422 Low Cap, #24-9pr, FFEP, O/A Foil, PVDF Jkt, CMP, 100Ω
Computer EIA RS-232/422 Cable, 9-Pair, 24 AWG stranded (7x32) tinned copper conductors, foam FEP insulation, overall Beldfoil® shield (100% coverage), 24 AWG stranded tinned copper drain wire, fluorocopolymer jacket, plenum rated
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
extreme high temperature environments; rs-232 extended distance applications; rs-422 applications; computer communication; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 9 | 24 AWG | 7x32 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Color Code |
---|---|---|---|
Pair(s) | FEP - Fluorinated Ethylene Propylene (Foam) | 0.015 in (0.38 mm) | White/Blue Stripe & Blue/White Stripe, White/Orange Stripe & Orange/White Stripe, White/Green Stripe & Green/White Stripe, White/Brown Stripe & Brown/White Stripe, White/Gray Stripe & Gray/White Stripe, Red/Blue Stripe & Blue/Red Stripe, Red/Orange Stripe & Orange/Red Stripe, Red/Green Stripe & Green/Red Stripe, Red/Brown Stripe & Brown/Red Stripe |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVDF - Polyvinylidene Fluoride | 0.014 in (0.36 mm) | 0.352 in (8.94 mm) |
Overall Cable Diameter (Nominal) |
0.352 in (8.94 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
Pair(s) | 24 Ohm/1000ft (79 Ohm/km) | 12.95 pF/ft (42.49 pF/m) | 23.3 pF/ft (76.4 pF/m) | 100 Ohm | 78% | 1.1 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V (CMP) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
150°C | -20°C to +150°C |
Max. Pull Tension |
104 lbs (47.2 kg) |
---|---|
Bulk Cable Weight |
65 lbs/1000ft (97 kg/km) |
Standards and Compliance
Flammability / Reaction to Fire |
NFPA 262 Plenum Flame Test (UL910) |
---|---|
NEC / UL Compliance |
Article 800, CMP |
CEC / C(UL) Compliance |
CMP |
European Directive Compliance |
EU CE Mark, REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.319 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.319 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | UPC | Footnote |
---|---|---|---|
88109 0081000 | Gray | 612825216766 | C |
88109 008500 | Gray | 612825216773 | C |