Product Number: 88112

RS232/422 Low Cap, #24-12.5pr, FFEP, O/A Foil, PVDF Jkt, CMP, 100Ω

Computer EIA RS-232/422 Cable, 12.5-Pair, 24 AWG stranded (7x32) tinned copper conductors, foam FEP insulation, overall Beldfoil® shield (100% coverage), 24 AWG stranded tinned copper drain wire, fluorocopolymer jacket, plenum rated

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

extreme high temperature environments; rs-232 extended distance applications; rs-422 applications; computer communication; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 12 24 AWG 7x32 TC - Tinned Copper
Conductor(s) 1 24 AWG 7x32 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) FEP - Fluorinated Ethylene Propylene (Foam) 0.015 in (0.38 mm) 0.054 in (1.4 mm) Western Electric Standard
Conductor(s) FEP - Fluorinated Ethylene Propylene (Foam) 0.015 in (0.38 mm) 0.054 in (1.4 mm) White

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVDF - Polyvinylidene Fluoride 0.014 in (0.36 mm) 0.397 in (10.1 mm)

Overall Cable Diameter (Nominal)

0.397 in (10.1 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Pair(s) 28.8 Ohm/1000ft 13.0 pF/ft (42.7 pF/m) 23.3 pF/ft (76.4 pF/m) 100 Ohm 78% 1.96 Amps per Conductor at 25ºC
1.96 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V (CMP)

Temperature

UL Temperature Operating
150°C -20°C to +150°C

Bend Radius

Stationary Min. Installation Min.
4.0 in (100 mm) 4.0 in (100 mm)

Max. Pull Tension

143 lbs (64.9 kg)

Bulk Cable Weight

88 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

NFPA 262 (UL910), FT6

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.453 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.453 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC Footnote
88112 0081000 Gray 612825216780 C
88112 008500 Gray 612825216797 C