Product Number: 9461

Electronic, 1 Pr #22 Str TC, PE Ins, OS, PVC Jkt, CM

Electronic, 1 Pair 22AWG (7x30) Tinned Copper, PE Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, CM

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

for use with automatic stripping equipments; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PE - Polyethylene 0.017 in (0.43 mm) 0.062 in (1.6 mm) Black & Clear

Outer Shield

Shield Type Material Coverage Drainwire Type Notes
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC Foil-In

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.026 in (0.66 mm) 0.180 in (4.57 mm)

Overall Cable Diameter (Nominal)

0.180 in (4.57 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Max. Current
Pair(s) 16 Ohm/1000ft 24 pF/ft (79 pF/m) 47 pF/ft (150 pF/m) 64 Ohm 3 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V (CM), 300 V (UL AWM 2092)

Temperature

UL Temperature Operating
60°C -20°C to +60°C

Bend Radius

Stationary Min. Installation Min.
1.8 in (46 mm) 1.8 in (46 mm)

Max. Pull Tension

27 lbs (12 kg)

Bulk Cable Weight

20 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL 1685 UL loading , IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CM

AWM Compliance

AWM 2092

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Shield is bonded to jacket so both can be removed on automatic stripping equipment.

Update and Revision

Revision Number: 0.534 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.534 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC
9461 0605000 Chrome 612825253419
9461 060U1000 Chrome 612825253396
9461 060U500 Chrome 612825253402