Product Number: 9463F

Blue Hose®, 1 Pr #20 Str TC, PE Ins Blu, Clr, Foil+TC Brd, PVC Jkt, High Flex CM, AWM 2464

Blue Hose® for Data Highway Plus, 1 Pair 20AWG (42x36) Tinned Copper, PE Insulation Blue & Clear, Overall Beldfoil®+Tinned Copper Braid(85%) Shield, Blue PVC Outer Jacket, High Flex, CM, AWM 2464

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

robotic, harsh environment, Allen Bradley Data Highway communication interface between PLC processors, I/O devices, operator interfaces, computers and other intelligent devices, PLC processor interlocking, peer-to-peer messaging, remote programming, troubleshooting, I/O updates, etc.

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 20 AWG 42x36 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code Notes
Pair(s) PE - Polyethylene 0.0185 in (0.470 mm) 0.075 in (1.9 mm) Clear & Blue Twinax with rod fillers

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%
Braid Tinned Copper (TC) 85%

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.033 in (0.84 mm) 0.243 in (6.17 mm)

Overall Cable Diameter (Nominal)

0.243 in (6.17 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedence Nom. Velocity of Prop.
Pair(s) 9.5 Ohm/1000ft (31 Ohm/km) 19.7 pF/ft (64.6 pF/m) 37 pF/ft 78 Ohm 66%

High Frequency (Nominal/Typical)

Element Frequency [MHz] Nom. Insertion Loss (Attenuation)
Pair(s) 1 0.6 dB/100ft
10 2.1 dB/100ft
50 5.0 dB/100ft
100 7.5 dB/100ft
200 11.0 dB/100ft
400 16.0 dB/100ft

Voltage

UL Voltage Rating
300 V (CM, Cl2)

Temperature

UL Temperature Operating
80°C -40°C to 80°C

Bend Radius

Stationary Min. Installation Min.
2.5 in (64 mm) 2.5 in

Max. Pull Tension

40 lbs (18 kg)

Bulk Cable Weight

34 lbs/1000ft (51 kg/km)

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL1685 UL Loading, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 725, Article 800, CM, CL2

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

P-7K-SC-182141-MSHA

Update and Revision

Revision Number: 0.292 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.292 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC Footnote
9463F J221000 Strong Blue 612825253716 C