Product Number: 9503NH

RS-232, 3PR #24 Str TC, PO ins, OS, LSZH Jkt, 300V

3-Pair, 24 AWG stranded (7x32) TC conductors, PE insulation, twisted pairs, overall Beldfoil shield (100% coverage), 24 AWG stranded TC drain Wire, LSZH jacket, Flame resistance IEC 60332-3C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Instrumentation and computer cable; For EIA RS-232 data transmission applications

Electricals

Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Max. Current
98.4 pF/m (30.0 pF/ft) 164 pF/m (50.0 pF/ft) 75 Ohm 1.76 Amps per Conductor

Temperature

Installation Storage
-15°C To +80°C -45°C To +80°C

Bend Radius

Installation Min.
60.7 mm (2.39 in)

Max. Pull Tension

150 N (34 lbf)

Environmental Suitability

Indoor - Euroclass Dca, Sunlight Resistance

Flammability / Reaction to Fire

IEC 60332-1-2, IEC 60332-3-24

CPR Compliance

CPR Euroclass: Dca-s1,d1,a1; CPR UKCA Class: Dca-s1,d1,a1

ISO/IEC Compliance

IEC 61034-2 - Smoke Density Min Transmittance = 60%

CENELEC Compliance

EN 50290-2-20

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.243 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.243 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length EAN
9503NH.01500 Blue Reel 500 m 8719605021120
9503NH.00152 Chrome Reel 152 m 8719605021090
9503NH.00305 Chrome Reel 305 m 8719605021106
9503NH.00500 Chrome Reel 500 m 8719605021113
9503NH.001000 Chrome Reel 1,000 m 8719605021083
9503NH.01200 Orange Reel 200 m 8719605189233
9503NH.01250 Orange Reel 250 m 8719605187079