Product Number: 9767

Audio, Control & Instrument, #22-37pr, PP, Indiv. Foil, PVC Jkt, CM

Audio, Control & Instrument Cable, 37-Pair, 22 AWG stranded (7x30) tinned copper conductor, polypropylene insulation, individually shielded pairs with Beldfoil® (100% coverage), overall PVC jacket and 22 AWG stranded tinned copper drain wire.

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 37 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Color Code
Pair(s) PP - Polypropylene 0.0105 in (0.267 mm) Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown, Black & Orange, Red & White, Red & Green, Red & Blue, Red & Yellow, Red & Brown, Red & Orange, Green & White, Green & Blue, Green & Yellow, Green & Brown, Green & Orange, White & Blue, White & Yellow, White & Brown, White & Orange, Blue & Yellow, Blue & Brown, Blue & Orange, Brown & Yellow, Brown & Orange, Orange & Yellow, Purple & Orange, Purple & Red, Purple & White, Purple & Green, Purple & Blue, Purple & Yellow, Purple & Brown, Purple & Black, Gray & White

Inner Shield

Element Shield Type Material Coverage Drainwire Type Notes
Pair(s) Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC Each pair

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.069 in (1.8 mm) 0.8 in (20 mm)

Overall Cable Diameter (Nominal)

0.8 in (20 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Pair(s) 15 Ohm/1000ft (49 Ohm/km) 30 pF/ft (98 pF/m) 55 pF/ft (180 pF/m) 50 Ohm 66% 1 Amp per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V (CM), 30 V (UL AWM 2919)

Temperature

UL Temperature Operating
80°C (UL AWM 2919) -20°C to +80°C

Max. Pull Tension

368 lbs (167 kg)

Bulk Cable Weight

393 lbs/1000ft (585 kg/km)

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL1685 UL Loading

NEC / UL Compliance

Article 800, CM

AWM Compliance

AWM 2919

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.326 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.326 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
9767 060500 Chrome Reel 500 ft 612825258308 C D
9767 0601000 Chrome Reel 1,000 ft 612825258292 C D