Product Number: 50022LB

RS485 FR, 2P 20AWG Str TC, MGT, XLPE Ins, OS+TC Brd, LSZH Inner Jkt, SWB, LSZH Outer Jkt, IEC60331-23, ABS Approved

RS-485 Fire Resistant, 2PR x 20AWG Stranded Tinned Copper, Mica Glass Tape, Electron-Beam Cross Linked Polyethylene Insulation, Overall Foil Plus Tinned Copper Braid Shield, Low Smoke Zero Halogen Inner Jacket, Steel Wire Braid Armor, Low Smoke Zero Halogen Outer Jacket, IEC60331-23 Fire Resistant Rating, ABS Approved

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Designed for applications which are used for RS 232/422/485, CANBUS, MODBUS communication protocols. Cable applications include motion oriented machine, machine control networks, temperature controllers, control panels, machine cutting tools, auxiliary equipment, SCADA communications, etc. These cables are used in emergency evacuation / shutdown systems in building automation, offshore, oil & gas and railway applications and are flame retardant according to IEC 60332-3-22 Category A

Conductor

Size Stranding Material
20 AWG Stranded TC - Tinned Copper

Insulation

Material Color Code Notes
Mica Glass Tape
XLPE White & Blue, White & Orange *XLPE (Electron-Beam Cross Linked Polyethylene)

Outer Shield

Shield Type Material Drainwire Type
Tape Bi-Laminate (Alum+Poly)
Braid Tinned Copper (TC) 22 AWG (7x30) TC

Inner Jacket

Material
LSZH - Low Smoke Zero Halogen (Flame Retardant)

Armor

Armor Type & Material
SWB - Steel Wire Braid Armor

Outer Jacket

Material
LSZH - Low Smoke Zero Halogen (Flame Retardant)

Overall Cable Diameter (Nominal)

18.3 mm (0.720 in)

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedence Nom. Delay Nom. Inductance Min. Insulation Resistance
36.7 Ohm/km (11.2 Ohm/1000ft) 46 pF/m (14 pF/ft) 82 pF/m (25 pF/ft) 120 Ohm 5.2 ns/m 1 µH/m (0.30 µH/ft) 3,670

High Frequency Table (Nominal/Typical) Notes

Nom. Inductance to Resistance ratio (L/R): 25 µH/Ω

Voltage

Voltage Rating Breakdown Voltage
300 V 1.5 kVac / 5 min

Voltage Rating Table Notes

Voltage Test in Water : 450Vac X 4 hours

Temperature

Operating
-40°C To +90°C

Temperature Table Notes

Insulation Resistance ≥ 3670 MΩ*km

Bulk Cable Weight

437 kg/km (294 lbs/1000ft)

Environmental Suitability

Sunlight Resistance, UV Resistance, Oil Resistance, Oil Resistance

Flammability / Reaction to Fire

IEC 60332-1-2, IEC 60332-3-22

Resistance to Fire

IEC 60331-23-E90

Marine Compliance

ABS Type Approval Certificate 20-2029060-PDA

ISO/IEC Compliance

IEC 60092-376, IEC 61034-2 - Smoke Density Min Transmittance = Min. 70% as per IEC 61034-2

European Halogen Free Standards

IEC 60754-1 - Halogen Amount = Max 0.5%, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

Toxicity Index < 5 as per EN 50305 / NF F63-305 (ITC)

Notes

Smoke Density ASTM D2843 Max. 40%

Update and Revision

Revision Number: 0.65 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.65 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length EAN
50022LB-G250 Black Reel 250 m 8719605219893
50022LB 010500M Black Reel 500 m
50022LB 0101000M Black Reel 1,000 m
50022LB 060500M Grey Reel 500 m
50022LB 0601000M Grey Reel 1,000 m
50022LB-A500 Red Reel 500 m 8719605219909