Product Number: ATMM100
CAT3 Backbone, 100pr, Armor Shield, PVC Jkt, CMR
CAT3, ATMM/ARMM, 100-Pair, F/UTP-foil shield , Riser-CMR, Premise Backbone Cable, 24 AWG solid bare copper conductors, foam polyolefin insulation with PVC skin, ripcord, corrugated aluminum shield bonded to overall PVC jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Premise Backbone Cable |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
24 | Solid | BC - Bare Copper | 100 |
Conductor Count |
200 |
---|---|
Total Number of Pairs |
100 |
Insulation
Material |
---|
PO - Polyolefin (Foam) |
Bonded-Pair |
N/A |
---|
Color Chart
Number | Color |
---|---|
1 | White & Blue |
2 | White & Orange |
3 | White & Green |
4 | White & Brown |
5 | White & Slate |
6 | Red & Blue |
7 | Red & Orange |
8 | Red & Green |
9 | Red & Brown |
10 | Red & Slate |
11 | Black & Blue |
12 | Black & Orange |
13 | Black & Green |
14 | Black & Brown |
15 | Black & Slate |
16 | Yellow & Blue |
17 | Yellow & Orange |
18 | Yellow & Green |
19 | Yellow & Brown |
20 | Yellow & Slate |
21 | Violet & Blue |
22 | Violet & Orange |
23 | Violet & Green |
24 | Violet & Brown |
25 | Violet & Slate |
Group One Binder | White/Blue |
Group Two Binder | White/Orange |
Group Three Binder | White/Green |
Group Four Binder | White/Brown |
Color Chart 2
Number | Color |
---|---|
1 | Blue/White |
2 | Orange/White |
3 | Green/White |
4 | Brown/White |
Outer Shield
Material |
---|
Aluminum |
Outer Jacket
Material | Nominal Diameter | Ripcord |
---|---|---|
PVC - Polyvinyl Chloride | 0.850 in | Yes |
Construction and Dimensions
Armor
Type of Armor | Material | Thickness of Armoring Tape |
---|---|---|
Corrugated | Aluminum | .008 in |
Electrical Characteristics
Conductor DCR
Max. Conductor DCR | Max. DCR Unbalance |
---|---|
93.8 Ohm/km | 5 % |
Capacitance
Max. Capacitance Unbalance | Nom.Mutual Capacitance |
---|---|
330 pF/100m | 17 pF/ft |
Delay
Frequency [MHz] | Max. Delay | Max. Delay Skew | Nominal Velocity of Propagation (VP) [%] |
---|---|---|---|
16 MHz | 543 ns/100m | 45 ns/100m | 68% |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. RL (Return Loss) [dB] | Max./Min. Fitted Impedance |
---|---|---|---|---|---|---|---|
0.772 MHz | 2.2 dB/100m | 47.0 dB | 43.0 dB | 50.1 dB | 46.1 dB | 100 +/- 15 | |
1.0 MHz | 2.6 dB/100m | 45.0 dB | 41.0 dB | 47.8 dB | 43.8 dB | 12.0 dB | 100 +/- 15 |
4.0 MHz | 5.6 dB/100m | 36.0 dB | 32.0 dB | 36.0 dB | 32.0 dB | 12.0 dB | 100 +/- 15 |
8.0 MHz | 8.5 dB/100m | 31.0 dB | 27.0 dB | 28.3 dB | 24.3 dB | 12.0 dB | 100 +/- 15 |
10.0 MHz | 9.7 dB/100m | 30.0 dB | 26.0 dB | 26.2 dB | 22.2 dB | 12.0 dB | 100 +/- 15 |
16.0 MHz | 13.1 dB/100m | 27.0 dB | 23.0 dB | 20.1 dB | 16.1 dB | 10.0 dB | 100 +/- 15 |
Voltage
UL Voltage Rating |
---|
300 V RMS |
Temperature Range
Installation Temperature Range |
-20°C To +60°C |
---|---|
UL Temp Rating |
60°C |
Storage Temperature Range |
-30°C To +60°C |
Operating Temperature Range |
-30°C To +60°C |
Mechanical Characteristics
Bulk Cable Weight |
414 lbs/1000ft |
---|---|
Max. Pull Tension |
600 lbs |
Min. Bend Radius During Installation |
17.0 in |
Min. Bend Radius/Minor Axis |
8.5 in |
Standards
NEC/(UL) Compliance |
CMR |
---|---|
CEC/C(UL) Compliance |
CMR |
CPR Euroclass |
Eca |
Data Category |
Category 3 |
ANSI Compliance |
S-90-661-2012 Category 3, ANSI/NEMA WC-63.1 Category 3 |
TIA/EIA Compliance |
ANSI/TIA-568-C.2 Category 3 |
Applicable Environmental and Other Programs
Environmental Space |
Riser |
---|---|
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2003/96/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
Yes |
EU CE Mark |
Yes |
EU REACH SVHC Compliance (yyyy-mm-dd) |
2017-07-10 |
MII Order #39 (China RoHS) |
Yes |
Suitability
Suitability - Aerial |
No |
---|---|
Suitability - Burial |
No |
Suitability - Hazardous Locations |
No |
Suitability - Indoor |
Yes |
Suitability - Non-Halogenated |
No |
Suitability - Oil Resistance |
No |
Suitability - Outdoor |
No |
Suitability - Sunlight Resistance |
No |
Flammability, LS0H, Toxicity Testing
CSA/C(UL) Flammability |
FT4 |
---|---|
UL Flammability |
UL 1666 Riser |
IEC Flammability |
IEC 60332-1-2 |
UL voltage rating |
300 V RMS |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Product Notes
Notes |
Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Print Includes Descending Footage/Meter Markings. Corrugated Aluminum Armor Bonded to the Jacket. |
---|
History
Update and Revision |
Revision Number: 0.414 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.414 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
ATMM100 008CUT | Gray | Cut to Length | 612825062004 | |
ATMM100 008CUT | Gray | Cut to Length | 1 ft | 612825062004 |