Product Number: DIW12

Category 3 Backbone Cable, 12 Pair, U/UTP, CMR

Category 3 Premise Backbone Cable (16MHz), DIW 12 Pair, 24 AWG Solid Bare Copper Conductors, U/UTP, Riser-CMR, PVC jacket

  • Availability:
    Americas | Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Premise Backbone Cable, Ethernet 10BASE-T, Analog Phone, FAX

Conductor

Size Stranding Material No. of Pairs
24 AWG Solid BC - Bare Copper 12

Insulation

Material Color Code
PVC - Polyvinyl Chloride Western Electric (Non-Striped)

Outer Jacket

Material Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.270 in (6.86 mm) Yes

Electricals

Max. Conductor DCR Max. Capacitance Unbalance
93.8 Ohm/km (28.6 Ohm/1000ft) 330 pF/100m

Delay

Frequency Max. Delay Max. Delay Skew Nom. Velocity of Prop.
16 MHz 543 ns/100m 45 ns/100m 68%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. RL (Return Loss) [dB] Max./Min. Fitted Impedance [Ohm]
0.772 2.2 dB/100m 47.0 43.0 50.1 46.1
1 2.6 dB/100m 45.0 41.0 47.8 43.8 12.0 100 ± 15
4 5.6 dB/100m 36.0 32.0 36.0 32.0 12.0 100 ± 15
8 8.5 dB/100m 31.0 28.0 28.3 24.3 12.0 100 ± 15
10 9.7 dB/100m 30.0 26.0 26.2 22.3 12.0 100 ± 15
16 13.1 dB/100m 27.0 23.0 20.1 16.1 10.0 100 ± 15

Voltage

UL Voltage Rating
300 V (CMR)

Temperature

UL Temperature Operating Installation Storage
60°C -30°C To +60°C -30°C To +60°C -30°C To +60°C

Bend Radius

Stationary Min. Installation Min.
2.75 in (69.9 mm) 5.5 in (140 mm)

Max. Pull Tension

75 lbs (34 kg)

Bulk Cable Weight

43 lbs/1000ft

Environmental Suitability

Riser, Indoor

Flammability / Reaction to Fire

UL 1666 Riser, FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

NEC / UL Compliance

CMR

CEC / C(UL) Compliance

CMR

ICEA Compliance

S-90-661

NEMA Compliance

NEMA WC-63.1

Data Category

Category 3

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 3

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Print Includes Descending Footage/Meter Markings.

Update and Revision

Revision Number: 0.591 Revision Date: 05-06-2025

Update and Revision

Revision Number: 0.591 Revision Date: 05-06-2025

Part Numbers

Item # Color Putup Type Length UPC
DIW12 732CUT Gray, Light Olive
DIW12 7321000 Olive Reel 1,000 ft 612825060604
DIW12 7321000 Olive Reel 1,000 ft 612825060604