Product Number: DPLN300

CAT3 Backbone, 300pr, UTP, LS-PVC Jkt, CMP

CAT3, DIW 300-Pair, U/UTP-unshielded, Plenum-CMP, Premise Backbone Cable, 24 AWG solid bare copper conductors, LS-PVC insulation, ripcord, LS-PVC jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Premise Backbone Cable

Conductor

AWG Stranding Material No. of Pairs
24 Solid BC - Bare Copper 300

Conductor Count

600

Total Number of Pairs

300

Insulation

Material
PVC - Polyvinyl Chloride

Bonded-Pair

N/A

Color Chart

Number Color
1 White/Blue & Blue/White
2 White/Orange & Orange/White
3 White/Green & Green/White
4 White/Brown & Brown/White
5 White/Slate & Slate/White
6 Red/Blue & Blue/Red
7 Red/Orange & Orange/Red
8 Red/Green & Green/Red
9 Red/Brown & Brown/Red
10 Red/Slate & Slate/Red
11 Black/Blue & Blue/Black
12 Black/Orange & Orange/Black
13 Black/Green & Green/Black
14 Black/Brown & Brown/Black
15 Black/Slate & Slate/Black
16 Yellow/Blue & Blue/Yellow
17 Yellow/Orange & Orange/Yellow
18 Yellow/Green & Green/Yellow
19 Yellow/Brown & Brown/Yellow
20 Yellow/Slate & Slate/Yellow
21 Violet/Blue & Blue/Violet
22 Violet/Orange & Orange/Violet
23 Violet/Green & Green/Violet
24 Violet/Brown & Brown/Violet
25 Violet/Slate & Slate/Violet
Group One Binder White/Blue
Group Two Binder White/Orange
Group Three Binder White/Green
Group Four Binder White/Brown
Group Five Binder White/Slate
Group Six Binder Red/Blue
Group Seven Binder Red/Orange
Group Eight Binder Red/Green
Group Nine Binder Red/Brown
Group Ten Binder Red/Slate
Group Eleven Binder Black/Blue
Group Twelve Binder Black/Orange

Color Chart 2

Number Color
1 Blue/White
2 Orange/White
3 Green/White
4 Brown/White
5 Gray/White
6 Blue/Red
7 Orange/Red
8 Green/Red
9 Red/Brown
10 Red/Gray
11 Black/Blue
12 Black/Orange

Outer Jacket

Material Material Trade Name Nominal Diameter Ripcord
PVC - Polyvinyl Chloride Flamarrest® 1.350 in Yes

Conductor DCR

Max. Conductor DCR Max. DCR Unbalance
93.8 Ohm/km 5 %

Capacitance

Max. Capacitance Unbalance Nom.Mutual Capacitance
330 pF/100m 17 pF/ft

Delay

Frequency [MHz] Max. Delay Max. Delay Skew Nominal Velocity of Propagation (VP) [%]
16 MHz 543 ns/100m 45 ns/100m 61%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. RL (Return Loss) [dB] Max./Min. Fitted Impedance
0.772 MHz 2.2 dB/100m 47.0 dB 43.0 dB 50.1 dB 46.1 dB
1 MHz 2.6 dB/100m 45.0 dB 41.0 dB 47.8 dB 43.8 dB 12.0 dB 100 ± 15 Ohm
4 MHz 5.6 dB/100m 36.0 dB 32.0 dB 36.0 dB 32.0 dB 12.0 dB 100 ± 15 Ohm
8 MHz 8.5 dB/100m 31.0 dB 28.0 dB 28.3 dB 24.3 dB 12.0 dB 100 ± 15 Ohm
10 MHz 9.7 dB/100m 30.0 dB 26.0 dB 26.2 dB 22.3 dB 12.0 dB 100 ± 15 Ohm
16 MHz 13.1 dB/100m 27.0 dB 23.0 dB 20.1 dB 16.1 dB 10.0 dB 100 ± 15 Ohm

Voltage

UL Voltage Rating
300 V RMS

Installation Temperature Range

0°C To +50°C

Non-UL Temp Rating

+60°C

Storage Temperature Range

-30°C To +60°C

Operating Temperature Range

-30°C To +60°C

Bulk Cable Weight

1220 lbs/1000ft

Max. Pull Tension

1800 lbs

Min. Bend Radius During Installation

27.0 in

Min. Bend Radius/Minor Axis

13.5 in

NEC/(UL) Compliance

CMP

CEC/C(UL) Compliance

CMP

CPR Euroclass

Eca

Data Category

Category 3

ANSI Compliance

S-90-661-2012 Category 3, ANSI/NEMA WC-63.1 Category 3

TIA/EIA Compliance

ANSI/TIA-568-C.2 Category 3

Environmental Space

Plenum

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

Yes

EU CE Mark

Yes

EU REACH SVHC Compliance (yyyy-mm-dd)

2017-07-10

MII Order #39 (China RoHS)

Yes

Suitability - Aerial

No

Suitability - Burial

No

Suitability - Hazardous Locations

No

Suitability - Indoor

Yes

Suitability - Non-Halogenated

No

Suitability - Oil Resistance

No

Suitability - Outdoor

No

Suitability - Sunlight Resistance

No

CSA/C(UL) Flammability

FT6

UL Flammability

NFPA 262 Plenum (UL 910)

UL voltage rating

300 V RMS

Plenum (Y/N)

Yes

Non-Plenum Number

DIW300

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Print Includes Descending Footage/Meter Markings.

Update and Revision

Revision Number: 0.413 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.413 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
DPLN300 732CUT Olive Cut to Length 612825061038
DPLN300 732CUT Olive Cut to Length 1 ft 612825061038