Product Number: DPLN50
Category 3 Backbone Cable, 50 Pair, U/UTP, CMP
Category 3 Premise Backbone Cable (16MHz), DIW 50 Pair, 24 AWG Solid Bare Copper Conductors, U/UTP, Plenum-CMP, PVC-LS Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Premise Backbone Cable, Ethernet 10BASE-T, Analog Phone, FAX |
---|
Construction Details
Conductor
Size | Stranding | Material | No. of Pairs |
---|---|---|---|
24 AWG | Solid | BC - Bare Copper | 50 |
Insulation
Material | Color Code |
---|---|
PVC - Polyvinyl Chloride | Western Electric (Non-Striped) Bound in 25 Pair Sub-Units, Binder 1: Blue/White, Binder 2: Orange/White |
Outer Jacket
Material | Material Trade Name | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | Flamarrest® | 0.540 in (13.7 mm) | Yes |
Electrical Characteristics
Electricals
Max. Conductor DCR | Max. Capacitance Unbalance |
---|---|
93.8 Ohm/km (28.6 Ohm/1000ft) | 330 pF/100m |
Delay
Frequency | Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
---|---|---|---|
16 MHz | 543 ns/100m | 45 ns/100m | 61% |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. RL (Return Loss) [dB] | Max./Min. Fitted Impedance [Ohm] |
---|---|---|---|---|---|---|---|
0.772 | 2.2 dB/100m | 47.0 | 43.0 | 50.1 | 46.1 | ||
1 | 2.6 dB/100m | 45.0 | 41.0 | 47.8 | 43.8 | 12.0 | 100 ± 15 |
4 | 5.6 dB/100m | 36.0 | 32.0 | 36.0 | 32.0 | 12.0 | 100 ± 15 |
8 | 8.5 dB/100m | 31.0 | 28.0 | 28.3 | 24.3 | 12.0 | 100 ± 15 |
10 | 9.7 dB/100m | 30.0 | 26.0 | 26.2 | 22.3 | 12.0 | 100 ± 15 |
16 | 13.1 dB/100m | 27.0 | 23.0 | 20.1 | 16.1 | 10.0 | 100 ± 15 |
Voltage
UL Voltage Rating |
---|
300 V (CMP) |
Mechanical Characteristics
Temperature
UL Temperature | Operating | Installation | Storage |
---|---|---|---|
60°C | -30°C To +60°C | 0°C To +50°C | -30°C To +60°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
5.5 in (140 mm) | 11.0 in (279 mm) |
Max. Pull Tension |
300 lbs (140 kg) |
---|---|
Bulk Cable Weight |
205 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Plenum, Indoor |
---|---|
Flammability / Reaction to Fire |
NFPA 262, UL 910 (Plenum), FT6, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca; CPR UKCA Class: Eca |
NEC / UL Compliance |
CMP |
CEC / C(UL) Compliance |
CMP |
ICEA Compliance |
S-90-661 |
NEMA Compliance |
NEMA WC-63.1 |
Data Category |
Category 3 |
TIA/EIA Compliance |
ANSI/TIA-568.2-D Category 3 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Non-Plenum Number |
DIW50 |
Product Notes
Notes |
Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Print Includes Descending Footage/Meter Markings. |
---|
History
Update and Revision |
Revision Number: 0.463 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.463 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
DPLN50 732S1007 | Gray | |||
DPLN50 732CUT | Olive | Cut to Length | 612825061007 | |
DPLN50 732CUT | Olive | Cut to Length | 1 ft | 612825061007 |