Product Number: 74003PU

DataTuff® 5E, 4PR #26 Str BC, PO ins, SF/UTP, PUR HF jkt, 2M flex Trailing

DataTuff® 5E, 4 Pair AWG 26 Bare Copper - Stranded, Polyethylene insulation, SF/UTP - Overall Braid + Foil shielding, PUR Halogen Free jacket , 2M flex Trailing

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Cat5e, Flex trailing harsh environment, IIoT, factory or process automation, video, audio, data communication, etc.

Conductor

Size Stranding Material No. of Pairs No. of Elements
26 AWG 19x0.10 mm BC - Bare Copper 4 8

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene 1 mm (0.039 in) White/Blue & Blue, White/Orange & Orange, White/Green & Green, White/Brown & Brown

Cable Core

Description
4 pairs twisted to cable core covered with a polyester foil

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly)
Braid Tinned Copper (TC) 80%

Table Notes

Aluminum outside

Outer Jacket

Separator Material Nom. Diameter
non-Woven Tape PUR - Polyurethane (Halogen Free) 6.65 mm (0.262 in)

Table Notes

Flame Retardant Sheath

Overall Cable Diameter (Nominal)

6.65 mm (0.262 in)

Electricals

Max. Conductor DCR Max. Mutual Capacitance Max. Capacitance Unbalance Nom. Characteristic Impedance
145 Ohm/km 56 pF/m (17 pF/ft) 160 pF/100m 100 Ohm

Delay

Max. Delay Skew Nom. Velocity of Prop.
40 ns/100m 60%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB]
0.772 67 64 19.4
1 3.2 dB/100m 65.3 62.3 63.8 60.8 20
4 6 dB/100m 56.3 53.3 51.8 48.8 23
10 9.5 dB/100m 50.3 47.3 43.8 40.8 25
16 12.1 dB/100m 47.2 44.2 39.7 36.7 25
20 13.6 dB/100m 45.8 42.8 37.8 34.8 25
25 15.3 dB/100m 44.3 41.3 35.8 32.8 24.3
31.25 17.1 dB/100m 42.9 39.9 33.9 40.9 23.6
62.5 24.8 dB/100m 38.3 35.4 27.9 24.9 21.5
100 32 dB/100m 35.3 32.3 23.8 20.8 20.1

Voltage

Voltage Rating
450 V DC and 300 V AC

Temperature

Operating Installation Storage
-40°C to +80°C -15°C To +60°C -40°C to +80°C

Trailing/Flexing Properties

Motion Number of Cycles Radius Speed Acceleration
Trailing/Bending 2,000,000 60 mm 3 m/s 3 m/s²

Bend Radius

Stationary Min. Installation Min.
35 mm (1.4 in) 70 mm

Max. Pull Tension

80 N (18 lbf)

Environmental Suitability

Indoor, Indoor, Outdoor - Black only, Sunlight Resistance

Flammability / Reaction to Fire

UL Horizontal flame test

AWM Compliance

AWM 20549

Data Category

Category 5e

TIA/EIA Compliance

ANSI/TIA 568.2-D

ISO/IEC Compliance

ISO/IEC 11801-1

CENELEC Compliance

EN 50173-1

European Halogen Free Standards

IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU CE Mark

Update and Revision

Revision Number: 0.261 Revision Date: 08-19-2024

Update and Revision

Revision Number: 0.261 Revision Date: 08-19-2024

Part Numbers

Item # Color Putup Type Length EAN
74003PU.01B100 Black Flat Box 100 m 8719605013132
74003PU.01305 Black Reel 305 m 8719605013118
74003PU.01500 Black Reel 500 m 8719605013125