Product Number: 7957A

DataTuff® Cat 5e, 4 Bonded-Pr #24 Sol BC, PO Ins, OS+TC Brd, PVC Jkt, CMR CMX-Outdoor

Industrial Ethernet Cat 5e, 4 Bonded-Pair 24AWG (Solid) Bare Copper, PO Insulation, Overall Beldfoil®+Tinned Copper Braid(70%) Shield, PVC Outer Jacket, CMR CMX-Outdoor

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Suitable Applications

noisy environment, outdoor, in cabinet with high volt devices, such as motor control center, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc.

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Conductor

Element Size Stranding Material No. of Pairs No. of Elements
Pair(s) 24 AWG Solid BC - Bare Copper 4 4

Insulation

Material Color Code
PO - Polyolefin White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown

Bonded-Pair

Yes

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Polyester + Bi-Laminate (Alum+Poly) 100% 26 AWG (Solid) TC
Braid Tinned Copper (TC) 70%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.33 in (8.4 mm)

Overall Cable Diameter (Nominal)

0.33 in (8.4 mm)

Electricals

Max. Conductor DCR Max. Capacitance Unbalance
93.8 Ohm/km (28.6 Ohm/1000ft) 150 pF/ft

Delay

Max. Delay Max. Delay Skew Nom. Velocity of Prop.
538 ns/100m 45 ns/100m 70%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Min. SRL (Structural Return Loss) [dB] Max./Min. Input Impedance (unFitted) [Ohm] Max./Min. Fitted Impedance [Ohm]
1 2.0 dB/100m 65.3 62.3 63 60 63.8 60.8 20 20 100 ± 15 95-110
4 4.1 dB/100m 56.3 53.3 51 49 51.7 48.7 23.6 23.6 100 ± 15 95-110
8 5.8 dB/100m 51.8 48.8 46 43 45.7 42.7 25.4 25.4 100 ± 15 95-107
10 6.5 dB/100m 50.3 47.3 43 41 43.8 40.8 26 26 100 ± 15 95-107
16 8.2 dB/100m 47.3 44.3 39 36 39.7 36.7 26 26 100 ± 15 95-107
20 9.3 dB/100m 45.8 42.8 36.5 33.5 37.7 34.7 26 26 100 ± 15 95-107
25 10.4 dB/100m 44.3 41.3 33.9 30.9 35.8 32.8 25.5 25.5 100 ± 15 95-107
31.25 11.7 dB/100m 42.9 39.9 31 28 33.9 30.9 25 25 100 ± 15 95-107
62.5 17.0 dB/100m 38.4 35.4 22 19 27.8 24.8 23.5 23.5 100 ± 15 95-107
100 22.0 dB/100m 35.3 32.3 14 11 23.8 20.8 22.5 22.5 100 ± 15

Voltage

UL Voltage Rating
300 V (CMR, CMX-Outdoor), 600 V (AWM 21047)

Temperature

UL Temperature Operating Installation
60°C -40°C To +75°C -25°C To +75°C

Bend Radius

Stationary Min.
2.5 in (64 mm)

Max. Pull Tension

75 lbs (34 kg)

Bulk Cable Weight

49 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Oil Resistance

Flammability / Reaction to Fire

UL1666 Riser, FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMR, CMX-Outdoor

AWM Compliance

AWM 21047

CEC / C(UL) Compliance

CMX-Outdoor

Data Category

Category 5e

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 5e

Third Party Performance Verification

Category 5e

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61156-5

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

EtherNet/IP is a trademark of ControlNet International, Ltd. under license by Open DeviceNet Vendor Association, Inc. Operating temperatures are subject to length de-rating. Cable passes -40C Cold Bend per UL 1581. Not intended for 600 V electrical power delivery.

Update and Revision

Revision Number: 0.553 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.553 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
7957A 0101000 Black Reel 1,000 ft 612825192022
7957A 0102000 Black Reel 2,000 ft 612825192039
7957A 0061000 Blue Reel 1,000 ft 612825192008
7957A 0081000 Gray Reel 1,000 ft 612825192015 C
7957A 0021000 Red Reel 1,000 ft 612825191995 C
7957A 1NH1000 Teal Reel 1,000 ft 612825192046