Product Number: 2433

Category 6+ Enhanced Cable, 4 Bonded-Pairs, U/UTP, CMP

Category 6+ Enhanced Premise Horizontal Cable (350MHz), 4 Bonded-Pairs, 23 AWG Solid Bare Copper Conductors, U/UTP, Plenum-CMP, Flamarrest® PVC-LS Jacket

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Premise Horizontal Cable, Gigabit Ethernet, 100BaseTX, 100BaseVG ANYLAN, 155ATM, 622ATM

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Conductor

AWG Stranding Material No. of Pairs
23 Solid BC - Bare Copper 4

Conductor Count

8

Total Number of Pairs

4

Insulation

Material
FEP - Fluorinated Ethylene Propylene

Bonded-Pair

N/A

Color Chart

Number Color
1 White/Blue Stripe & Blue
2 White/Orange Stripe & Orange
3 White/Green Stripe & Green
4 White/Brown Stripe & Brown

Outer Jacket

Material Material Trade Name Nominal Diameter Ripcord
PVC - Polyvinyl Chloride Flamarrest® 0.224 in Yes

Conductor DCR

Max. Conductor DCR Max. DCR Unbalance
78 Ohm/km 3.0 %

Capacitance

Max. Capacitance Unbalance Nom.Mutual Capacitance
330 pF/100m 17 pF/ft

Delay

Max. Delay Max. Delay Skew Nominal Velocity of Propagation (VP) [%]
537.6 ns/100m 35 ns/100m 72%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Max./Min. Input Impedance (unFitted) Max./Min. Fitted Impedance Min. PSANEXT Min. PSAACRF
1 MHz 2.0 dB/100m 79.3 dB 77.3 dB 77.3 dB 75.3 dB 70.8 dB 67.8 dB 20.0 dB 100 ± 15 102 ± 15 77.0 dB 67.0 dB
4 MHz 3.7 dB/100m 70.3 dB 68.3 dB 66.5 dB 64.5 dB 58.8 dB 55.8 dB 23.6 dB 100 ± 15 100 ± 15 77.0 dB 66.2 dB
8 MHz 5.3 dB/100m 65.8 dB 63.8 dB 60.5 dB 58.5 dB 52.7 dB 49.7 dB 25.3 dB 100 ± 15 100 ± 15 77.0 dB 60.1 dB
10 MHz 5.9 dB/100m 64.3 dB 62.3 dB 58.4 dB 56.4 dB 50.8 dB 47.8 dB 26.0 dB 100 ± 15 100 ± 15 77.0 dB 58.2 dB
16 MHz 7.4 dB/100m 61.2 dB 59.2 dB 53.8 dB 51.8 dB 46.7 dB 43.7 dB 26.0 dB 100 ± 15 100 ± 15 74.4 dB 54.1 dB
20 MHz 8.3 dB/100m 59.8 dB 57.8 dB 51.4 dB 49.4 dB 44.8 dB 41.8 dB 26.0 dB 100 ± 15 100 ± 15 73.0 dB 52.2 dB
25 MHz 9.4 dB/100m 58.3 dB 56.3 dB 49.0 dB 47.0 dB 42.8 dB 39.8 dB 25.5 dB 100 ± 15 100 ± 15 71.5 dB 50.2 dB
31.25 MHz 10.5 dB/100m 56.9 dB 54.9 dB 46.4 dB 44.4 dB 40.9 dB 37.9 dB 25.0 dB 100 ± 15 100 ± 15 70.1 dB 48.3 dB
62.5 MHz 15.1 dB/100m 52.4 dB 50.4 dB 37.3 dB 35.3 dB 34.9 dB 31.9 dB 23.5 dB 100 ± 15 100 ± 15 65.6 dB 42.3 dB
100 MHz 19.3 dB/100m 49.3 dB 47.3 dB 30.0 dB 28.0 dB 30.8 dB 27.8 dB 22.5 dB 100 ± 15 100 ± 15 62.5 dB 38.2 dB
155 MHz 24.5 dB/100m 46.4 dB 44.4 dB 21.9 dB 19.9 dB 27.0 dB 24.0 dB 21.6 dB 100 ± 22 100 ± 15 58.0 dB 32.2 dB
200 MHz 28.3 dB/100m 44.8 dB 42.8 dB 16.6 dB 14.6 dB 24.8 dB 21.8 dB 21.0 dB 100 ± 22 100 ± 15 56.5 dB 30.2 dB
250 MHz 31.8 dB/100m 43.3 dB 41.3 dB 11.5 dB 9.5 dB 22.8 dB 19.8 dB 20.5 dB 100 ± 32 100 ± 15 55.3 dB 28.7 dB
300 MHz 35.2 dB/100m 42.1 dB 40.1 dB 6.9 dB 4.9 dB 21.3 dB 18.3 dB 20.1 dB 100 ± 32 100 ± 15 54.3 dB 27.3 dB
350 MHz 38.4 dB/100m 41.1 dB 39.1 dB 2.7 dB 0.7 dB 19.9 dB 16.9 dB 19.8 dB 100 ± 32 100 ± 15 53.5 dB 26.2 dB
400 MHz 41.5 dB/100m 40.3 dB 38.3 dB 18.8 dB 15.8 dB 19.5 dB 100 ± 32 100 ± 15 52.7 dB 25.1 dB
450 MHz 44.3 dB/100m 39.5 dB 37.5 dB 17.7 dB 14.7 dB 19.2 dB 100 ± 32 100 ± 15 52.0 dB 24.2 dB
500 MHz 47.1 dB/100m 38.8 dB 36.8 dB 16.8 dB 13.8 dB 19.0 dB 100 ± 32 100 ± 15
550 MHz 49.7 dB/100m 38.2 dB 36.2 dB 16.0 dB 13.0 dB 18.8 dB 100 ± 32 100 ± 15

Voltage

UL Voltage Rating
300 V RMS

Installation Temperature Range

0°C To +50°C

UL Temp Rating

90°C

Storage Temperature Range

-20°C To +75°C

Operating Temperature Range

-20°C To +75°C

Bulk Cable Weight

26 lbs/1000ft

Max. Pull Tension

25 lbs

Min. Bend Radius/Minor Axis

1.0 in

NEC/(UL) Compliance

CMP

CEC/C(UL) Compliance

CMP

ISO/IEC Compliance

11801 ed 2.2 (2011) Class E

CPR Euroclass

Eca

Data Category

Category 6

ANSI Compliance

S-116-732-2013 Category 6, ANSI/NEMA WC-66 Category 6

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 6

IEEE Compliance

IEEE 802.3bt Type 1, Type 2, Type 3, Type 4

Third Party Performance Verification

Category 6

Environmental Space

Plenum

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

Yes

EU CE Mark

Yes

EU REACH SVHC Compliance (yyyy-mm-dd)

2017-07-10

Suitability - Aerial

No

Suitability - Burial

No

Suitability - Hazardous Locations

No

Suitability - Indoor

Yes

Suitability - Non-Halogenated

No

Suitability - Oil Resistance

No

Suitability - Outdoor

No

Suitability - Sunlight Resistance

No

UL Flammability

NFPA 262 Plenum (UL 910)

IEC Flammability

IEC 60332-1-2

Plenum (Y/N)

Yes

Non-Plenum Number

2432

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 350 MHz are for Engineering Information Only. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0.

Update and Revision

Revision Number: 0.137 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.137 Revision Date: 05-31-2024